Electrifying fleets, or replacing traditional fossil fuel vehicles with electric vehicles, can provide a range of benefits. Here are some of the key advantages of electrifying fleets:
Electric fleets can provide a range of benefits that help to improve environmental sustainability, reduce operating costs, and enhance performance.
As truck and bus manufacturers develop zero-emission models, having optimal thermal management materials for batteries, motors, and charging systems will prove crucial. Find the right solution for you in our brochure.
Thermal management is crucial for electric truck applications to ensure batteries, motors, charging systems and other power electronics are operating reliably, safely, and at optimal temperatures. CoolTherm thermal management materials reduce operating temperatures contributing to higher-performing electric trucks and buses. This line of products includes liquid-dispensed thermally conductive gap fillers, potting and encapsulants and structural adhesives.
Learn how our liquid dispense thermally conductive gap fillers can be used to replace thermal pads.
Optimize heat dissipation with high thermal conductivity and low viscosity.
Dielectric coatings provide electrical insulation to protect electric fleet batteries.
Offering low viscosity, these two-component encapsulant systems are ideal in fleet applications requiring thermal and electrical insulation.
CoolTherm adhesives couple high-bond strength with thermal conductivity for ease of use and cost-savings.
As electrification technology evolves, so should your expectations. Our customizable thermal management solutions help electric fleets to go longer, charge faster, and have higher reliability. Explore our portfolio of solutions.
From buses to delivery vehicles to heavy-duty trucks, the functionality of the battery, motor, and charging system is of utmost importance. Having tailored solutions that equip EV Fleet OEMs with an efficient, safe, and high-performing powertrain is what we do best. Reach out to us today to discuss the right solutions for your fleet application.
As battery technology evolves towards increased energy density, the ability to manage heat during charge and discharge cycles is crucial for optimizing performance. Our CoolTherm thermal management materials are fully customizable and compatible with cylindrical, pouch and prismatic battery cells.
Output performance, not heat - CoolTherm gap fillers and encapsulants improve proper heat flow in inductors and transformers, optimizing performance during charging and increasing product longevity. Since our encapsulants have a low viscosity, they flow easily into the tiniest crevices, enabling better impregnation of irregularly-shaped magnetic components and helping to reduce inductor hum.
Thermally-conductive epoxy and silicone encapsulants help manage heat,which enables you to increase the power density and life of your electric motor. Our studies have shown a temperature decrease of up to 50°C or an increase in power output up to 30% when using CoolTherm materials.
For more than 50 years, we have provided adhesive and application expertise within the bus, medium-duty truck, and heavy-duty truck industries. Our structural adhesives are proven to improve strength and durability, enhanced exterior aesthetics, and reduce cost compared to mechanical fastening methods. We're here at every step of the manufacturing process from design, to the assembly line and repair.
Our adhesives are used to a bond sheet to post in truck cabs, eliminating welding and rework which offers improved aesthetics and increased through-put. They can be used to bond prepared or unprepared metals, as well as engineered plastics all while offering low read-through on thinner substrates which are often used when light-weighting the truck.
Smooth sidewalls are quickly becoming the standard expected by all customers in the work truck industry. Whether you are offering a smooth-sided wall for the first time or looking to reduce production costs required by other bonding methods, we have the perfect structural bonding solutions for you.
Door closures can be one of the most challenging features for manufacturing quality and aesthetics. Luckily, we have the proficiency to help reduce or replace welding frames thus creating a more cost-effective and aesthetically pleasing final product.
Since the first development of composite panels for sidewalls, we have been here developing structural bonding solutions for the transportation industry and gaining application expertise. Our truck and trailer adhesives can join the panels without unsightly mechanical fasteners and rivets.
Featured Blog
The adoption of EV fleets continues on an upward trajectory across multiple sectors. Learn how the growth of fleet electrification is shaping the future in our recent blog.
Check out our webinar on EV Fleet Solutions, where you will learn:
Watch Now
In this webinar, we discuss the growing market of final mile delivery, adhesives for assembly, and how those adhesives support lightweighting, aesthetics increased throughput and lower-cost manufacturing. The webinar also dives into the new materials we have for electrification.
In this whitepaper, we share our comparative analysis between 2K and 1K gap fillers, where the advantages and trade-offs of using 1K over 2K are discussed.
A study is conducted to compare thermal performance in battery modules using different thermal interface materials (TIMs) to connect the battery cells to a cooling plate. CoolTherm® liquid-dispense gap fillers are compared with thermal gap pads of comparable thermal conductivity.
Medium- and heavy-duty trucks, a vehicle category that includes delivery vans and tractor-trailers, consume a lot of fuel and product high emissions. Electrifying these trucks provides a solution to lowering emissions.
In part two of our blog series, we cover he complexities of EV adoption in the medium and heavy-duty truck industry and how thermal management can help.
Call Us at 877-275-5673