Thermally Conductive Foams - Assembly & Protection Solutions Division | Parker US
Lighter Weight Battery Packs Using Low Density Foams

These foams are low density, low viscosity two-component encapsulant systems. These materials are ideal in applications requiring thermal and electrical insulation while adding minimal weight. We currently offer foams in silicone and urethane chemistries, specifically formulated for the electric vehicle market.

What foam is used in EV Batteries?

Two Chemistries. Endless Possibilities.

We offer two types of foam chemistries that are used in electric vehicle batteries - polyurethane foam and silicone foam. These foams provide insulation around battery cells to help regulate temperature and prevent overheating.

 

We're actively developing new product formulations to meet our customers' specific battery design requests. Learn about comparisons between our silicone and polyurethane materials and reach out to a member of our team to see how we can help integrate low-density foam materials into your EV battery pack.

Polyurethane Expanding Foam

Polyurethane Expanding Foam

  • Light weight and Low viscosity
  • Easy to flow in small gaps
  • Expands during cure
  • Operating temperature of 100 C
  • Lower dielectric strength

Silicone Syntactic Foam

Silicone Syntactic Foam

  • Light weight and Low viscosity
  • Easy to flow in small gaps
  • No change in volume during cure
  • Operating temperature of 200 C
  • High dielectric strength (> 20kV/mm)

Products in Action

Silicone Foam Dispensing

This video is showing our silicone foam material being dispensed by meter-mix-dispense equipment into a battery box demonstration, showing the easy flow of material between cylindrical battery cells.

Silicone Foam Dispensing
Liquid-Dispense Gap Fillers

Looking for more?

Parker Lord is a market leader of solutions for electrified transportation. We offer thermal management materials, adhesives and coatings suitable for a variety of electric applications. 

Not sure which foam materials you need? Talk with one of our experts.

Call Us at 877-275-5673