Dielectric Coatings - Assembly & Protection Solutions Division | Parker US
EV Battery and engineers

Depend on strong, cost-effective coatings to provide insulating barriers around electric vehicle batteries and motors. We offer a variety of coatings suited for different applications including dielectric and magnet coatings.

Dielectric Coating for EV Battery Packs

What We Cover: 

  • Sipiol UV offers improve edge coverage and provides dielectric protection where existing solutions may fail

  • How this coating can improve bonding strength to other components in the battery pack

  • Sipiol UV can increase throughput and offers quick handling strength due to the rapid cure

  • 100% VOC free and environmentally friendly

Dielectric Coating for EV Battery Packs
EV Battery and Motor

Whitepaper

With the growth and development of battery pack technologies, manufacturers of electric vehicles (EV) place greater emphasis on pack design optimization, seeking more compact solutions to improve energy density and reduce cost. Dielectric protection is critical in the assembly of high-voltage battery packs. Manufacturers often apply dielectric materials to the battery cells, cooling plates and adjacent components.

Several types of dielectric materials exist on the market today. Four of them will be discussed, tested, and compared in this paper.

Not sure which coating you need? Talk with one of our experts.

Call Us at 877-275-5673