Potting and encapsulation products deliver a robust thermal interface and electrical insulation resulting in reliable electronics. These CoolTherm thermally conductive solutions improve performance by dissipating heat, protecting fragile components, and reducing stress. The products can be used on electric vehicle batteries, motors, and chargers, as well as other power electronics.
Not every design requires heat management. These materials are crucial in applications where fragile electronics need to be protected from environmental and chemical corrosion and vibration. Our potting and encapsulants can be used for the electronic assembly of ignition coils, printed circuit boards, engine control modules, transmission control modules, sensors, power supplies, transformers, and other critical electronic equipment.
One Company, Multiple Chemistries
With the increasing demand of electric vehicles, we're formulating silicone, epoxy, urethane and acrylic chemistry solutions to meet the thermal management needs of our customers.
As battery technology evolves towards increased energy density, the ability to manage heat during charge and discharge cycles is crucial for optimizing performance. Our CoolTherm encapsulants and potting compounds for batteries are fully customizable and compatible with cylindrical, pouch and prismatic battery cells.
CoolTherm solutions improve proper heat flow in inductors and transformers, optimize performance during charging and discharging, and increase product longevity. Since these products have a low viscosity, they flow easily into the tiniest crevices, enabling better impregnation of irregularly-shaped magnetic components and helping to reduce inductor hum.
Thermally-conductive epoxy and silicone encapsulants help with heat dissipation, which enables you to increase the power density and life of your electric motor. Our studies have shown a temperature decrease of up to 50°C or an increase in power output up to 30% when using CoolTherm materials.
Call Us at 877-275-5673
For years, motor designers have been battling heat in motor designs. Download our white paper to read how potting your electric motor can yield improved performance, reliability, and efficiency.
Excess heat can reduce the reliability of motors and shorten their lifetimes. Good thermal management in electric machines allows for cooler, higher-density motors.
Learn more about how potting materials can be used in electronic applications requiring heat management.
To protect the batteries and surrounding elements from the associated heat, thermal management is necessary for EVs. Thermal management materials are comprised of heat transfer technologies designed to quickly expel heat and increase the limits of product power density while providing electrical insulation.
Expand each section below for answers to frequently asked questions on potting materials.