For mechanical drive and generator applications, unexpected outages and routine maintenance cycles are an expensive prospect. The altair® PRO Cartridge Filter protects against wet, dry fine and corrosive contaminants, and maintains low pressure loss in high humidity throughout the life of the filter.
The altair® BP NanoPleat cartridge filter is an alternative to the altair PRO cartridge filter. Designed to fit a range of new and retrofit systems in cross-flow, up-flow, and split up-flow configurations and available in various sizes and materials in both cylindrical and conical styles.
The altair® LDSY vCell provides best-in-class turbine protection against corrosives and moisture, with its unique combination of hydrophobic properties integrated with high efficiency.
This filter is designed for low pressure loss to enable enhanced power output and availability.
Developed to provide extended availability of key gas turbine assets, the altair® LHX vCell's high dust-holding capacity helps prolong filter life and significantly lowers operating costs.
The altair® LHY filter delivers predictable performance while maintaining steady pressure loss.
Our 40 years of expertise in gas turbine intake filter design has influenced the development of this filter specifically designed for onshore oil and gas applications.
The altair® LSX vCell filter is designed for low pressure loss to enable improved power output.
The altair® ODSV vCell provides best-in-class turbine protection against corrosives and moisture, with its unique combination of hydrophobic properties integrated with high efficiency.
The altair® ODSY vCell has a filtration efficiency grade of E12 per EN1822:2009, equal to a minimum 99.5% of MPPS, and an extended filtration surface area that ensures low pressure loss and supports extended filter life.
The altair® OHV vCell provides best-in-class turbine protection against corrosives and moisture, with its unique combination of hydrophobic properties integrated with high efficiency.
The altair® OHX vCell filter provides best-in-class turbine protection against corrosives and moisture, with its unique combination of salt removal integrated with high efficiency.
The three altair® System2 high efficiency bag filters, including the HVL, HVX and HVV, protect gas turbines against high levels of sub-micron particulate and provide a barrier against more common contaminants like wet and dry aerosols, drilling muds, grit blasting debris, and hydrocarbons.
The altair® high efficiency pocket filters HEA, HXA and HVA are an integral part of the altair Aquila inlet system, and when used in conjunction with marine vane separators, they significantly reduce salt concentrations, prolonging turbine life and reducing maintenance downtime.
The altair® LHF pocket filter is used as either a prefilter or an intermediate filter and offers extremely low pressure loss to help enhance turbine power output. Its excellent dust-holding capacity supports longer intervals between filter change-outs and helps reduce filtration costs.
Specifically designed for offshore and coastal filtration needs, Parker's altair® PBR pre-filter pocket is a cleanable, high velocity filter bag engineered for use on its own, or as a pre-filter with HVV, HVX, and HVL high efficiency bag filters.
The PFA pre-filter pocket significantly increases the altair® system’s dustholding capacity and the life of the high efficiency filters when used with HEA, HXA, or HVA final filters. A cleanable filter element can be changed out on load, leaving the final filters in place to protect the turbine.
The altair® PFAH pre-filters significantly help increase the dust-holding capacity of the system and the life of the high-efficiency filters. With the proven bag-in-bag arrangement, these pre-filter elements can be installed with no increase in system length.
The altair® PFAH and PBRH pre-filters significantly help increase the dust-holding capacity of the system and the life of the high-efficiency filters. With the proven bag-in-bag arrangement, these pre-filter elements can be installed with no increase in system length.
Specifically designed for offshore and coastal environments, the altair® System2 offers outstanding salt removal performance for both wet and dry salt particulate. With in excess of 15 million trouble-free operating hours on over 1000 turbine inlets, this unit is a top choice for operators and OEMs.
altair® System3 is an upgrade package providing enhanced performance on altair System2 and altair Aquila filter houses. Extending the availability of your key gas turbine assets, the altair System3 comes with higher efficiency filters and the same outstanding salt removal efficiency.
The altair® System4 offers outstanding sub-micron particulate and droplet removal efficiency, wet or dry, without compromising pressure loss. It is ideal for offshore environments with high dust-loadings such as areas close to desert landmasses, or locations affected by Harmattan wind conditions.
This three-stage filtration system uses proven water management techniques with E12 levels of filtration. Fine dust and corrosive droplets/particles are captured or drained, providing maximum protection against fouling and corrosion.
The OSHA-compliant, modular altair® Static system is suitable for gas turbines from 20 MW to the largest heavy duty gas turbines. It accommodates all the filter products in our portfolio and is based on standard building blocks of modules, roof, floor and side panels.
Designed for dusty, desert, arctic and challenging environments, the altair® Pulse system offers consistent protection and output from your gas turbine. The system uses compressed air to clean the filters during operation, which allows continued use of the gas turbine no matter the conditions.
The altair® Hybrid system works ideally in dusty and coastal environments to protect from both high dust and moisture. The system can be tailored for your site and operational requirements with insect screens, trash screens, snow hoods, anti-ice systems, structural steel, and more.
FEATURED VIDEO
Learn how the Parker altair® System 2 and Aquila System are designed to operate and the importance of using genuine altair replacement filters in your altair equipment - a smart choice from both a financial and service continuity perspective.
Harsh weather conditions, high levels of airborne particulate and salt ingress are just some of the challenges faced by gas turbine operators in the oil and gas industry. Our altair product solutions ensure trouble-free gas turbine operation, regardless of environmental conditions.
Need Help?