Gas turbines in the energy and electric utility sector face performance issues from dust, carbon, sand, insects, fog, rain, and salt spray, especially in industrial or agricultural areas. Parker’s clearcurrent® gas turbine inlet systems, designed for various environmental conditions, ensure optimal efficiency by providing filter housings, cooling, ventilation, acoustic packages, and air quality services, reducing maintenance and downtime.
Heatric’s diffusion bonded heat exchangers ensure a safe, reliable, and low-cost electrical energy supply, optimizing plant effectiveness in energy recovery, storage, and solar thermal applications. Their robust design, high effectiveness, compact size, and close temperature approach offer cost-effective solutions for various niche applications.
Gas turbines in the oil and gas industry face harsh weather, high particulate levels, and salt ingress, especially in remote locations like jungles, deserts, and offshore platforms. These conditions, along with space limitations, threaten turbine performance and health, requiring high availability and minimal downtime despite significant airborne contaminants.
Heatric diffusion bonded PCHEs, offer superior performance at extreme temperatures and pressures. These compact units, ranging from 6 to 100 tonnes, are up to 85% smaller than traditional exchangers and operate at pressures up to 800 bar and temperatures from -162 to 900°C, providing significant benefits for hydrocarbon processing.
Parker, trusted by major gas turbine suppliers like GE and Rolls-Royce, specializes in advanced air filtration systems for naval ships. Since the late 1960s, their altair® systems have protected turbines from salt spray, dust, and 'green seas,' meeting strict space and weight constraints. Their Neptune and Vega systems are widely used in military navies globally.
Heatric PCHEs offer compact, efficient solutions for marine vessels, reducing structural and operational costs. Ideal for BOG management and FGSS applications, they enhance marine propulsion and cargo management. Their diffusion bonded heat exchangers ensure safe, reliable, and cost-effective energy supply, optimizing energy recovery, storage, and solar thermal applications with high effectiveness and compact design.
Need Help?