From mining and construction to agricultural and material handling, high-performance GlobalCore hydraulic hoses are rugged, simple, and flexible solutions that meet the needs of multiple markets and applications.
The design, engineering, and manufacturing of Parker Hannifin's GlobalCore hoses reflect a deep understanding of the diverse challenges faced in hydraulic applications. Whether it's dealing with high pressures, resisting environmental conditions, or ensuring durability under high impulse conditions, GlobalCore hoses are built to provide a reliable and efficient solution. Their global standardization and availability further enhance their appeal to OEMs and end users, ensuring that wherever they are located, they have access to hydraulic hoses that meet their needs without compromise.
Parker Hannifin's GlobalCore hydraulic hoses offer features that enhance performance, simplify selection, and provide reliable operation in demanding conditions. Their introduction into the market reflects Parker Hannifin's commitment to innovation and serving the needs of industrial and mobile applications with high-quality solutions. For engineers and technicians, the GlobalCore series means easier hose selection, system design, and maintenance, along with the confidence that their hydraulic systems can withstand the rigors of their operating environments.
The leader in product quality and service regardless of size or pressure requirements, Parker supplies a full line of hydraulic hose and tubing solutions for the agriculture market with unmatched weathering, ozone, and abrasion resistance, not to mention the industry's tightest overall bend radius for equipment including combines, harvesters, and sprayers.
Used globally in heavy equipment and construction vehicles such as excavators and bulldozers, Parker's hydraulic hoses are manufactured to strict international specifications, guaranteeing customers the consistent performance needed to withstand tough conditions anywhere in the world.
In the forestry industry, a few hours of downtime with a stationary machine in the middle of the woods can result in thousands of dollars in losses. In an industry where uptime means everything and quality equipment is vital, companies look for the most reliable components for their logging machinery. GlobalCore hoses are engineered for rugged environments and designed to withstand a broad temperature range.
Providing uncompromising quality regardless of pressure and size requirements, Parker's unmatched selection of durable hoses and equipment makes selecting the right hydraulic solution for your material handling application simple, from manufacturing and distribution to consumption and disposal.
When it comes to military applications, uncompromising performance and reliability are vital to the demands for fuel efficiency and engineering complexity. Within the military, vehicles tend to be compact, making hose routing difficult. Parker's GlobalCore hoses are lighter and more flexible, which offers significant savings in terms of footprint, transportation, and material costs.
Whether you are working in a drag line or high wall surface mine, conventional underground or long wall mine, Parker's hydraulic mining products combine international approvals with total system integrity and long service life to ensure safety and efficiency in hostile conditions.
Parker's hydraulic hoses are designed and engineered to withstand high heat and pressures, providing unparalleled reliability and service life in demanding offshore and onshore upstream applications, as well as midstream/transfer applications, and ensuring safety in the severe conditions of today’s oil and gas industry.
Parker's GlobalCore hoses can help Original Equipment Manufacturers (OEMs) simplify specification and make informed purchasing decisions based on technology, applications, and relevant specification requirements. With premier customer service, high quality manufacturing, on-time delivery, and a culture of continuous improvement, Parker provides OEMs with the products they need anywhere in the world.
Refuse collection vehicles are increasingly requiring rugged and compact systems with high pressures and temperatures that can withstand demanding challenges, and Parker's unrivaled selection of hydraulic hose, fitting, and crimper equipment ensures the high performance, long impulse life, and maximum abrasion resistance needed to deliver exceptional quality and reliability in the refuse industry.
Hydraulic hoses, particularly those used in utility equipment, need to be able to handle the harshest of conditions. Continuous exposure to the sun can cause hydraulic hoses to crack and dry out over time. Abrasion of your hydraulic hoses is unavoidable. However, Parker's GlobalCore hoses are designed with these harsh conditions in mind. All GlobalCore hoses are available in various cover options to extend hose service life.
Got abrasion? We've got you covered. Our expanded line of abrasion resistant hose offers you a world of protection, not to mention a choice of covers.
GlobalCore hoses are manufactured in the major regions of the world — North America, Europe, and Asia — supporting the equipment they serve, regardless of where it was originally manufactured, or where it is today. Parker's worldwide reach makes GlobalCore easier to specify and source through our unrivaled industrial distribution network of 13,000 locations globally.
Parker offers the most comprehensive line of hoses, fittings, equipment, and accessories for industrial and hydraulic markets, locally available from a worldwide network of authorized distributors. Tell us about your application, request technical or engineering support, or send us your question about GlobalCore Hose. We are happy to help.