All the GlobalCore resources to help with your next project, all in one place. Here you’ll find the collection of GlobalCore product literature, eConfigurator, the helpful SAE vs. ISO Specification Chart, GlobalCore blogs and videos, and more.
Parker’s Critical Protection (CP) hose cover establishes a new standard for preventing hose failure. CP prevents damage to the hose cover by incorporating a patent pending technology.
Parker offers a variety of covers to simplify your hose assemblies including ToughCover (TC), SuperTough (ST), and our new Critical Protection (CP). Discover the superior flexibility and protection of our hose covers.
Use our eConfigurator to create the ideal GlobalCore hose assembly for your application.
Selecting the right hose involves a few simple steps to identify the components for your assembly. Review the tips below and download the charts for reference.
Simply select the GlobalCore hose based on the pressure required for your application, then identify the right hydraulic fitting series needed for your GlobalCore hose assembly.
Keep in mind that ISO 18752 hose are specified by the performance definitions below. These ISO definitions identify the grade and type of hose required for different applications based on criteria such as temperature, impulse pressure, or cycle ratings. These performance definitions are included in the technical specifications for each GlobalCore hose.
To replace existing SAE specified hoses, simply find your existing hose/spec in the SAE matrix using the Conversion Chart (download the full chart below). The equivalent GlobalCore hoses are listed on the right of each SAE specification in order of dash size.
Get answers to some frequently asked questions about GlobalCore products and the ISO 18752 specification.
GlobalCore will carry the most common international agency approvals as requested by our customers. ABS, DNV, Lloyd's, MSHA and USCG are comprehensive approvals, while other certifications are specific to designated hoses or sizes. You can view our certifications here.