Because challenges can emerge anytime and anywhere, your hydraulic systems need to endure the tough conditions of your work environment. Providing one simple solution of robust hydraulic hoses, GlobalCore is the future that OEMs and end users around the world have been asking for. Designed, built and tested to the ISO 18752 specification, GlobalCore reduces engineering and service complexity by providing the first comprehensive product family across the most commonly used constant working pressure ranges.
The GlobalCore system is simple. OEM and MRO customers alike will enjoy selecting the right hose based on working pressure. A cohesive family of complimentary products, qualified at this level, has never before been offered globally. GlobalCore hoses are manufactured in the major regions of the world — North America, Europe, and Asia — supporting the equipment they serve, regardless of where it was originally manufactured, or where it is today.