Transair System Benefits - Fluid System Connectors Division | Parker US
Committed to the Environment

All Transair components are 100% recyclable. Transair components meet the guidelines for LEED certification points.

Sustainability

Parker focuses on providing sustainable solutions at every stage – from research and development, product manufacturing, system installation and efficient operations through the life of a building – for the people, planet and increased profits.

  • No Flames, No Fumes: Our no-flame connection method allows for faster installation and safer environments by reducing hazardous and noxious fumes and reducing overall man-hours on a project.
  • Improved Air Quality: Transair reduces the emissions of Particulate Matter on the job site.
  • Zero Incremental Electrical Energy: There’s no need for electricity and no draw on the power grid. Welding or soldering can use up to 2,000 watts per hour on a four-inch joint.
  • Decreased Carbon Footprint: In a life cycle analysis, the use of a six-inch Transair aluminum pipe system is five times less harmful to the environment than a traditional steel pipe system.

Committed to Sustainabilty

Transair pipe and connectors are 100% recyclable which results in a decrease in the carbon footprint compared with traditional steel pipe. By using natural resources during manufacturing, Parker eliminates waste, emissions, and noise.

Environmentally Focused Installation

Using Transair results in higher air quality, greater health benefits, and a cleaner environment. Reducing Particulate Matter (PM) preserves indoor and outdoor air quality, leading to a safe and healthy environment. The installation process significantly impacts the environment in a positive manner.

Engineered Waste Reduction

Transair's modular design enables disassembly when required, unlike permanently crimped or welded connections. The components are reusable and interchangeable, eliminating waste on any project, whether installing a new compressed air system or modifying an existing system.

Meeting Standards for Green Building

The innovative product design of Transair aluminum piping is inherently sustainable and offers solutions that reduce the impact on our environment and meet the guidelines for LEED certification points according to the United States Green Building Council (USGBC).

   

Advantages of Aluminum Compressed Air Piping 

Compressed air distribution piping is the means for transporting compressed air and linking the compressor room (supply & storage) to the point of use. Furthermore, proper generation and usage of compressed air represents one of the largest opportunities for immediate energy savings. A properly designed compressed air system typically saves a plant 20 to 50% of its electric bill, sometimes even up to 60% within 24 months.

In recent years, aluminum compressed air piping systems have risen in popularity, particularly due to several factors:

  • Modularity
  • Quick Installation
  • Aestheticism

Aluminum also has a low friction coefficient, providing the best possible laminar flow. Full-bore fittings further minimize pressure drop for optimum flow and energy efficiency. Leak-free connectors prevent air loss and wasted energy.

Aluminum is ideal for installations requiring the highest quality air. Aluminum material will not rust or corrode, and has no rough surfaces or interior restrictions that accumulate contaminants. The smooth interior with full-bore design allows air to flow to your dryers and filters for efficient removal ensuring higher longevity of equipment.

Disadvantages of Traditional Compressed Air Piping

The compressed air piping industry has long been dominated by traditional materials including steel, stainless steel, copper, and black iron. While these types are very familiar and widely used, they present a number of disadvantages:
 

 Copper  Steel  
  • Labor intensive
  • Danger from flames and fumes when welding
  • Air leaks
  • Special tools required
  • Required experienced labor
  • Susceptible to corrosion
  • High-pressure drop/air leaks
Stainless Steel   Black Iron  
  • Bulky and heavy tools
  • Weight of larger pipes
  • Non-versatile system
  • Very heavy and difficult to install
  • Susceptible to corrosion and air leaks
  • Experienced fitters only
  • Difficult to modify
  • Costly to repair

 

Industry Applications

Dust and outdoor installations rapidly accelerate the deterioration of compressed air systems. To combat these elements, all Transair pipe is specifically coated with a Qualicoat certified powder-coating to enhance its mechanical, physical, and chemical properties, making it ideal for the most aggressive industrial applications.

Parker Transair is also certified ISO 9001 version 2015 and operates a Quality Management System in order to ensure the level of quality and service our customers expect in a wide range of industries.

 

Parker Hannifin has successfully installed Transair compressed air piping systems for a number of industries, including:

  • Military
  • Marine/Shipbuilding
  • Energy/Power industry
  • Textile
  • Semiconductor
  • Aerospace
  • Automotive
  • Wood working
  • Rail metal fabrication
  • Food and beverage

 

  • Pharmaceutical
  • Chemical
  • Mining
  • Paper and pulp
  • Printing
  • Biomedical
  • Waste water treatment
  • Electronics
  • Agriculture
  • And many others!


Thanks to its large selection of diameters from ½" (16.5 mm) to 8" (220 mm) and an extensive range of accessories, Transair aluminum and stainless steel piping system meets the requirements of numerous industrial and garage workshop installations. Furthermore, the simple installation, energy savings, and flexible modular design of Transair makes it the most efficient piping solution available.

Application: Compressed Air

Compressed air users have been burdened by the limitations of traditional compressed air pipe systems. Difficult installation and modification, poor air quality, and high-pressure losses are all common problems with copper, steel, and black iron systems. Transair solves these problems with its innovative design making installation fast, simple, and economical.

Transair offers significant savings on installation, maintenance and operating costs when compared to the traditional compressed air piping materials. It is lightweight, strong, and resistant to corrosion, which ensures extended longevity of equipment and can help to avoid frequent changes of filter elements. Its removable and interchangeable components allow users to easily reconfigure production layouts or implement process changes within minutes.

The versatility of Transair's quick connections also eliminates the need to thread, solder or glue pipe. Our "full bore" components and the low friction coefficient of aluminum pipe ensures optimal and constant flow throughout your compressed air system, and its unique sealing technology guarantees Transair to be leak-free.

 

Transair is an environmentally sustainable and responsible product that reduces the carbon footprint by 80% over steel piping installations. The materials used to produce Transair pipe and fittings are 100% recyclable and guaranteed silicone-free. Transair is also ideal for aggressive environments, with a specifically powder-coated outer surface that enhances mechanical, physical, and chemical properties.

By installing Transair, industrial facilities can increase efficiency, reduce pressure drops, and eliminate leaks while improving operational efficiencies and minimizing installation and maintenance costs. Transair can be integrated into existing copper and steel compressed air piping systems without compromising performance, making it perfect for upgrades or expansion projects.

  

Transair Four Inch Blue Aluminum Pipe for Compressed Air

Application: Vacuum

Vacuum pumps are necessary elements in any workshop, but can be an unwanted source of heat and noise on the shop floor. Installing a centralized vacuum system will improve working conditions in the plant, and because pump maintenance can be performed without stopping workshop machinery, the system will increase overall productivity.

Transair's quick-connect piping system can be used for vacuum systems down to 99.9% (0.03" Hg / 1mbar) and offers a high-quality vacuum solution that will increase the life expectancy of your equipment and the durability of your products. Our aluminum pipe is naturally resistant to corrosion and the unique quick-connect interlocking components guarantee a leak-free connection, ensuring optimal airflow and reduced maintenance costs for your system.

 

Transair's modular and reusable system is easy to setup and adjust, safe, durable, and requires just half the time to install compared to PVC piping systems that are traditionally used for centralized vacuum systems. All products are developed to be maintenance-free, and are stocked and available in gray for easy identification among your other piping systems.

  

Transair Six Inch Gray Aluminum Pipe for Vacuum Applications

Application: Inert Gas

Transair conveys nitrogen for a number of uses, including:

  • As a blanketing gas to prevent fire and explosions
  • To protect products from degradation by replacing atmospheric oxygen
  • To treat molten metal manufacturing   
  • To avoid oxidation during the heat treatment of metallic products, and during welding and laser cutting
  • In garages – filling tires to increase their longevity

 

Transair piping systems are uniquely designed for optimum performance while using inert gases. The smooth interior with "full bore" design allows the gas to flow free without compromising its properties. Transair is suitable for the distribution of Argon, Nitrogen, CO2 mixtures, Helium and many mixed specialty gases for up to 232 psi in temperatures from -4°F to 140°F.

Regarding the safety aspect of Transair, the polyamide with fiberglass and treated-brass constructed connectors are non-flammable with no propagation of flame. Furthermore, Transair has Qualicoat certification that is a guarantee of the quality of the lacquer finish applied to Transair aluminum pipe, which enhances mechanical, physical and chemical properties.

  

Transair Six Inch Green Aluminum Piping for Inert Gas Applications

Have a question?

Are you designing or installing an aluminum compressed air piping system and have technical questions? Parker Transair has experienced representatives dedicated to helping answer your questions. Our representatives can assist with system design and technical details for your next aluminum compressed air piping system. In addition to our technical representatives, Parker Transair has established a network of local service providers and distribution centers to ensure our customers get the assistance and products they need in a timely fashion. Contact us to find your local representative!