Modular, Dependable Compressed Air Piping

Transair aluminum compressed air piping installs fast and with minimal tooling and no specialized labor. We use high quality aluminum alloy to ensure your aluminum compressed air piping system will be corrosion resistant.

Transair Product Literature

Are you looking for technical information for your next aluminum compressed air piping system? Parker Transair, the industry's trusted brand in aluminum compressed air piping, has a selection of literature to assist with answering your technical questions. We offer literature on all of our products, aluminum compressed air piping, stainless steel compressed air piping, lockout valves, Filters / Regulators / Lubricators (FRLs) and Transair Condition Monitoring (TCM) in an easy to download and use format. Click on the icon for the desired literature to download your copy! 

Competitive Interchange Application

To assist in interchanging competitive part numbers to a Transair part number, Parker Hannifin has developed a web-based application. This tool is perfect for converting a compressed air piping project's bill of materials from a competitive brand to Transair. Just enter the competitor part number and if a Transair equivalent exists, the tool will return the correct Transair part number. Please note: This tool is for informational purposes only. The Transair products still need to be evaluated by the project design and installation team that they are correct for the application. Transair is a one-stop solution for compressed air piping projects. Transair components are not rated for use with competitor products and interchanging Transair products with competitor products will void the 10 year warranty on Transair. 

Parker Image

Aluminum Compressed Air Piping

Aluminum compressed air piping has grown in popularity due to its modularity and quick installation. With over 20 years of product innovation, Parker Transair has become the industry's trusted brand for aluminum compressed air piping. Parker Transair uses the highest quality aluminum alloy to ensure every pipe is naturally corrosion resistant. Due to our quick connect technologies, a Transair aluminum compressed air piping system can be installed 4x faster than traditional piping methods. In addition to compressed air, our aluminum piping system can be used for vacuum and industrial / inert gas systems. All Transair components are covered by a 10 year warranty against manufacturing defects.

Parker Image

Stainless Steel Compressed Air Piping

For compressed air piping applications that require more protection from the environment, Parker Transair offers our line of stainless steel compressed air piping. Our 3/4" and 1" stainless steel compressed piping is made from 316L grade stainless. This offers extra protection for compressed air drops that will come into contract with washdown chemicals more frequently than the header. Our 1-1/2" to 4" stainless steel piping is made from 304 grade stainless. For extra chemical and temperature compatibility, we offer either EPDM or FKM seals for our stainless steel compressed air piping fittings. In addition to compressed air, our stainless steeling piping system can be used for vacuum, industrial / inert gas, process water, and chemical transfer applications. 

Parker Image

Compressed Air Treatment Solutions

Proper treatment of compressed air is essential for maintaining the performance of your aluminum compressed air piping system. For point of use management and treatment of compressed air, Parker Transair offers a line of filters, regulators, and lubricators (FRLs) as well as pneumatic lockout valves. Parker Transair offers particulate and coalescing filters to help remove bulk liquids and solid particles from your compressed air. A regulator is an essential component for pressure sensitive applications. For machinery and air tools that require oil aerosol lubrication, Parker Transair offers a line of mist lubricators to add trace amounts of oil aerosol lubricant into the compressed air. For emergency shutoff situations, a pneumatic lockout valve is essential component of a proper compressed air treatment and management system. 

Parker Image

8 Inch Aluminum Piping

The industry's leading aluminum compressed air piping system is now available in 8 inch diameter piping. Parker Transair's aluminum compressed air piping range now extends from 1/2" to 8" in diameter. Our new, larger diameter compressed air piping is the ideal choice for applications that require conveying large volumes of compressed air generated by centrifugal compressors. In addition to compressed air, our 8 inch aluminum piping can be used for vacuum and industrial / inert gas applications. 

Parker Image

316L Stainless Steel Drops

For compressed air piping drops in challenging environments, Parker Transair offers our line of 316L stainless steel components. In addition to compressed air piping systems, these components can also be used for vacuum, industrial / inert gas, process water, and chemical transfer piping systems. The chemical make-up of 316L grade stainless steel allows these components to withstand frequent chemical washdowns commonly used in food & beverage production facilities. These components can easily integrate into existing Transair aluminum or stainless steel piping systems. These modular components allow for a compressed air drop to be installed within minutes and with no prior pipe fitting knowledge. 

Parker Image

Pneumatic Automation Fittings

For point of use delivery of compressed air, Parker Hannifin manufactures the industry's leading pneumatic automation fittings. We offer composite and metal fittings, as well as function fittings and ball valves. These components have undergone years of rigorous engineering and testing to ensure they deliver years of dependable service. Parker Hannifin designed these pneumatic automation fittings to be used in a vast majority of applications. Our pneumatic automation fittings have been used in food packaging and lift sciences, as well as, petrochemicals and factory automation. Our industry leading pneumatic automation fittings will decrease energy consumption, save on assembly time, eliminate leaks and lower product costs. 

Parker Image

Certifications

Transair meets the requirements of several industry certifications and guarantees, ensuring the highest level of safety and quality. Transair conforms to the following certifications. NOTE: The certifications with Stainless Only, are only applicable to the stainless steel range.

Parker Hannifin Certifications

  • 10 year Warranty on Transair components (covers manufacturing defects)
  • 1 year warranty on TCM sensors & equipment
  • Oil Free (Transair will not contaminate the fluid conveyed with grease or oil)
  • Silicone Free

ASME Certifications

  • B31.1 / B31.3

CE Conformity

  • European Standard 97/23 CEE - §3.3 (equipment under pressure)

Environmental Certifications

  • LEED (Leadership in Energy and Environmental Design) certification credits
  • REACh
  • RoHS

 

FDA Certificates

  • CFR 21 (Transair 316L drops conform to requirements)

ISO Certifications

  • 9001 version 2008
  • 8573 (Transair will not introduce further contaminates than what leaves the compressor room)

Piping Certifications

  • Qualicoat certified coating on all Aluminum pipes
  • Powder coating is classified MO

Safety Certifications

  • Non-Flammable with no propagation of flame
  • UL94HB Standard (connectors & valves)
  • UL94V-2 standard (fixture accessories)
  • ISO 8030 / EN 12115 norm (flexible hose)

TUV Rheinland

  

Have a question?

Are you designing or installing an aluminum compressed air piping system and have technical questions? Parker Transair has experienced representatives dedicated to helping answer your questions. Our representatives can assist with system design and technical details for your next aluminum compressed air piping system. In addition to our technical representatives, Parker Transair has established a network of local service providers and distribution centers to ensure our customers get the assistance and products they need in a timely fashion. Contact us to find your local representative!