Whether you need structural integrity or an improved thermal connection, our adhesives allow for design flexibility and the ability to bond a variety of substrates. Our JMC and Sipiol® dielectric coatings provide electrical insulation for battery cells and packs. Sipiol UV cures in seconds with ultra-violet light and can eliminate PET tapes allowing more cells to placed in the same space.
Two Benefits, One Material
Whether you need structural integrity or an improved thermal connection, these products allow design flexibility and the ability to bond a variety of substrates. Our CoolTherm adhesives couple high-bond strength with thermal conductivity for ease of use and cost-savings.
Our adhesives are suitable for a wide variety of materials and substrates that can bond materials ranging from metals to plastics to composite lightweight materials. With unmatched bonding performance on metals, our structual adhesives are compatible with e-coat and powder coating processes.
Whether you need structural integrity or an improved thermal connection, our structural adhesives allow flexibility in design and substrate bonding. When used on battery box lids, adhesives can seal and attach the lid to the box in place of traditional mechanical fasteners, adding less weight to your battery pack and leading to longer range.
Versilok two-component acrylic adhesives are an excellent option for customers seeking to achieve high dimensional stability of closure panels through low-temperature cure. Adding to that, our adhesives can simplify your manufacturing process by eliminating or reducing process steps.
JMC 700k is a matte black heat-cure, epoxy-based coating provides excellent electrical insulation and protects against corrosion and heat. JMC-700k can be spray or dip applied to cooling plates, battery boxes or permanent magnets for e-motors.
Sipiol UV is a UV-cured, VOC-Free, 100% solids, dielectric coating that cures in seconds that has superior adhesion to metals and plastics. It’s electrically insulative and can eliminate PET tapes and powder coating allowing you to decrease the risk of a shock-induced delamination of cells from cooling plates, replace traditional adhesive tapes and separators allowing for more cells to be placed in the same space and reduce overall thermal impedance.
With the significant growth and development of battery pack technologies, manufacturers of Electric Vehicles (EVs) are placing an increased emphasis on pack design optimization. One immediate route to achieving these goals is the elimination of the housings of battery modules and bonding individual cells directly to the cooling plate, a strategy known as “cell-to-pack.” To learn more about this design, read our latest white paper.
Sipiol UV offers improve edge coverage and provides dielectric protection where existing solutions may fail. In this webinar we cover how this coating can improve bonding strength to other components in the battery pack and how Sipiol UV can increase throughput and offers quick handling strength due to the rapid cure.
From arcing to shorting out, protecting against electrical failures in an EV application can be challenging. To reduce these electrical issues, dielectric coatings have become a popular solution. Parker Lord® JMC-700K coating is a thermal-cure epoxy resin.
Automobile manufacturers are finding plenty of motivation to convert to two-component (2K) adhesives from one-component (1K) solutions. As automobile designs advance, the industry is moving toward lightweighting more vehicles and 2K adhesives are the preferred method to bond the array of materials now used