Strong Mechanical Lock - Contains glass beads that provide a mechanical lock that will prevent shifting of substrate panels.
Bonds Unprepared Metals - Bonds exceptionally well through the various stamping lubricants typically present on metals, eliminating the need for advanced cleaning and surface preparation.
Environmentally Resistant - Provides excellent resistance to moisture, sunlight, salt spray, and thermal cycling; sustains short exposure to postbakes.
Easy to Apply - Utilizes non-sagging rheology; replaces the need for spot welding which degrades metal and allows rusting to occur.
Low Temperature Cure - Develops a high-strength bond at room temperature in less than one hour, eliminating metal warpage caused by high curing induction temperatures.
From assembly and repair adhesives, anti-friction and flock adhesives, to thermal management materials and in mold bonding adhesives, we have many solutions that will fit your automotive design.
From body-in-white to doors, body panels, and fenders, our hem flange adhesives are equipped for a variety of unique automotive applications.
Call Us at 877-275-5673
We have a library of material cards available for our adhesive products. If you're interested in working one into your design, request a product's material card and a member of our team will help you out.
Whether you're looking for hem flange bonding, thermal management, or composites and plastic bonding, we've got you covered. Download our guide to finding the product that best fits your automotive assembly needs.
A quality adhesive is the basis of a structural bond. But it’s only the beginning. To get the best results, proper application is essential. That’s the goal of this user guide, to help you answer your application questions.
Learn how automobile manufacturers are finding plenty of motivation to convert to two-component (2K) adhesives from one-component (1K) solutions.
Choosing the right adhesive chemistry is more important than ever for automobile original equipment manufacturers. Read on to learn more about the advantages of 2K hem flange systems for auto assembly.