This new gas generator series boasts a stackable design and compact size that ensures effortless integration, while freeing up valuable laboratory space. Its new state-of-the-art controls feature a user interface panel that elevates both user-friendliness, performance monitoring and convenience.
With more than 50,000 installations worldwide, our comprehensive range of laboratory gas generator solutions deliver convenience, stability, reliability, and cost benefits you just won’t get using gas cylinders.
When selecting the proper carrier gas for gas chromatography (GC), a laboratory manager traditionally has three choices: nitrogen, helium, or hydrogen.
An FT-IR instrument uses a beam containing a broad range of wavelengths and measures the total absorbance of the sample.
Gas Chromatography with flame ionization detection (GC-FID) is commonly used to monitor stack gases at power plants mining facilities, refineries and other industrial sites.
For labs using multiple LC/MS instruments, demand can make sizing a generator difficult. We are ready to help.