Ideal fuel gas for up to 17 Flame Ionization Detectors, our Fuel Gas Hydrogen Generators use proton exchange membrane technology which requires no liquid electrolytes. The generator typically pays for itself in less than one year based on cylinder gas savings alone. We have a wide array of applications, and no matter which area you are in, we have the expertise to be a valuable partner.
Parker Zero Air Generators offer state-of-the-art, highly reliable components engineered for easy operation and long-term performance. These generators are easier to install, requiring only a standard compressed air line and an electrical outlet. These plug and play systems are safer than dangerous high-pressure gas cylinders.
The new ChromGas™ H2F - Hydrogen Generator and ZAG - Zero Air Generator Series boast a stackable design and compact size that ensure effortless integration, while freeing up valuable laboratory space.
Parker Ultra High Purity (UHP) Nitrogen Generators for Gas Chromatography and other analytical applications transform standard laboratory compressed air to pure nitrogen at safe, regulated pressures.
Parker Fuel and Carrier Gas Hydrogen Generators produce up to 1300 cc/min of ultra-high purity hydrogen. Hydrogen applications include use as a fuel gas for Flame Ionization Detectors, as a reaction gas for Hall Detectors, and as a carrier gas to ensure absolute repeatability of retention times.
Parker's FID-1000NA and FID-2500NA Gas Stations provide hydrogen gas and high purity zero air for Flame Ionization Detectors (FID) on Gas Chromatographs (GC). The FID Generator produces up to 250 cc/min of 99.9995% pure hydrogen with pressures up to 60 psig and up to 2500 cc/min of zero air.
Our FT-IR Purge Gas Generators significantly reduce operating costs for FT-IR instrumentation. Each generator is quiet, reliable, and easy to install – attach the inlet air and outlet purge lines, plug the power cord into a wall outlet, and enjoy trouble-free operation.
Explicitly designed for NMR instrumentation, this ultra-dry generator is entirely automatic and virtually maintenance-free. Installed in thousands of locations, it is ideal for injecting, spinning, and lifting operations and is recommended by major NMR instrument manufacturers.
Parker TOC Gas Generators ensure consistent, reliable operation and reduce instrument service and maintenance costs. Parker offers two compact, low-flow, high-purity models, including the Model 625 with an output flow rate of 625 cc/min and the Model 1250 with an output flow rate of 1,250 cc/min.
Our Membrane Nitrogen Generators supply single or multiple liquid chromatography–mass spectrometry (LCMS) instruments with dry nitrogen at purities of 99% to 99.5%. Specific models are self-contained with compressors.
Ideal for any combination of sample evaporators up to 100 nozzle positions, Parker Nitrogen Generators for Solvent Evaporation incorporate unique membrane separation technology to produce pure, ultra-dry nitrogen at flow rates up to 160 slpm at 100 psig and up to 287 slpm at 125 psig.
Our Tri-Gas Series Gas Generators deliver pure nitrogen for curtain gas, zero grade air as gas-1/gas-2 source gases, and dry air to -40°F dew point as a source exhaust. These gases meet and exceed Liquid Chromatography–Mass Spectrometry (LCMS) requirements.