The Parker ALIGN™ Series of multi-gas generators feature state-of-the-art variable frequency controllers that provide energy savings, reduced heat, and whisper-quiet operation. Its compact design supplies the highest quality, LCMS-grade nitrogen, dry air, and zero air. This series of gas generators was explicitly designed to meet the needs of SCIEX instruments, providing high-purity streams of curtain, source, and exhaust gases.
The Multi-Gas is tested and approved for mass spectrometer models through 6500, while the High-Flow Multi-Gas is approved for all SCIEX instruments, including 7500 and Echo®. In addition, the Multi-Gas will also support both the single and dual source QSight® LCMS from PerkinElmer®.
QSight® is a registered trademark of PerkinElmer®.
Built on the Parker legacy of innovation, the ALIGN™ Series incorporates Parker’s patented core technologies in quiet, compact, easy-to-operate generators.
These generators provide one-touch operation and feature LED operational status lights on the unit’s front panel. To ensure consistent quality, the ALIGN™ has user-friendly pressure controls, and an hour meter and service light provide timely reminders when preventive maintenance is due.
Parker engineers have designed ALIGN™ generators based on decades of experience in lab gas generation to meet the needs of popular mass spectrometers. ALIGN™ generators are leaders in their class, made in the United States with a variable frequency drive that saves up to 30% in utility costs.