各種接着剤およびコーティング製品、熱管理材料など、当社は自動車の設計に合ったソリューションを数多く取り揃えています。
Consumers want fuel efficiency and government regulations demand it. Liftgates can be made lighter by using alternate substrates like aluminum, plastics, and composites. The challenge with these dissimilar materials is bonding and fastening them to last through the vehicle's life. Adhesives can aid design flexibility and encourage the use of these lighter-weight materials by lightening the car's load and ultimately improving fuel efficiency.
Whether you need structural integrity or an improved thermal connection, our products allow design flexibility. We have thermally conductive and non-thermally conductive adhesives. When used on battery box lids, adhesives can serve dual purposes for sealing and attaching the lid to the box. Adhesives are often used to replace traditional mechanical fasteners, adding less weight to your battery pack, and often leading to longer range.
Similar to liftgates, spoilers are another area on a vehicle that benefits from the application of adhesives. Replacing conventional joining methods such as tabbing and mechanical fastening with adhesives provides a host of benefits. From improving vehicle aesthetics and performance to reducing cost and the overall weight of the vehicle, adhesives are an ideal solution for optimized vehcile design and efficiency.
We have a library of material cards available for our adhesive products. If you're interested in working one into your design, request a product's material card and a member of our team will help you out.
Learn how automobile manufacturers are finding plenty of motivation to convert to two-component (2K) adhesives from one-component (1K) solutions.
Choosing the right adhesive chemistry is more important than ever for automobile original equipment manufacturers. Read on to learn more about the advantages of 2K hem flange systems for auto assembly.
A quality adhesive is the basis of a structural bond. But it’s only the beginning. To get the best results, proper application is essential. That’s the goal of this user guide, to help you answer your application questions.