Chloroprene Rubber - O-Ring & Engineered Seals Division | Parker US

Material Selection Guide


CHLOROPRENE RUBBER (CR)


Chloroprene was the first synthetic rubber developed commercially and exhibits generally good ozone, aging and chemical resistance. It has good mechanical properties over a wide temperature range.

Heat resistance:

  • Up to approximately 121°C (250°F)

Cold flexibility:

  • Down to approximately -40°C (-40°F)

Chemical resistance:

  • Paraffin based mineral oil with low DPI, e.g. ASTM oil No. 1
  • Silicone oil and grease
  • Water and water solvents at low temperatures
  • Refrigerants
  • Ammonia
  • Carbon dioxide
  • Improved ozone, weathering and aging resistance compared with nitrile

Limited compatibility:

  • Naphthalene based mineral oil (IRM 902 and IRM 903 oils)
  • Low molecular weight aliphatic hydrocarbons (propane, butane, fuel)
  • Glycol based brake fluids

Not compatible with:

  • Aromatic hydrocarbons (benzene)
  • Chlorinated hydrocarbons (trichloroethylene)
  • Polar solvents (ketones, esters, ethers)