Parker Image

Parker has developed a wide range of specialty elastomers to satisfy the unique sealing needs for the renewable energy and power generation industries. 

Innovations in Renewable Energy & Power Generation

Parker O-ring compounds are formulated to meet the most stringent industry standards, including NSF, Underwriters Laboratories (UL), Military (MIL-SPEC), Aerospace (AMS), NASA, FDA, USDA, USP, and many customer-specific requirements. Industry certifications help provide assurance that your design keeps the environment out and provides a long lasting solution. Using select Parker materials which are certified to UL50E for example, can help you bypass additional testing that may be needed on other materials in the marketplace. We also have experience with end-use certifications like IP65 and IP67. Speak with our applications engineers to assist in the material selection process for your applic

Parker Image

FEATURED WEBINAR

Press-In-Place Sealing Technology

Press-In-Place (PIP) Seals ease component assembly, serviceability, and transit issues. Seal retention is the greatest benefit of using PIP seals, achieved by sidewall interference with no adhesives required. Discover the various custom profiles options and which applications they are best suited for. 

Parker Image

Not sure which solution you need? Talk with one of our experts.