Aerospace | Defense
VX065-75 meets the aerospace industry's need for -65°F sealing, excelling at high altitudes and during engine startups. As the only AMS7410 QPL listed material, it offers superior compression set resistance, significantly extending seal life in low-temperature fuel applications. VX065-75 is the idea
Electric Vehicle | Heavy Truck | Energy Storage Systems
Parker's CIPG revolutionize sealing applications by merging the high performance of traditional molded gaskets with the versatility of liquid-dispensed materials. Designed to retain resilience, flexibility, and sealing effectiveness under diverse conditions of temperature, pressure, and environment.
Multi-Market Sealing Solutions
Parker's precision-cut press-in-place (PIP) seal technology enhances seal retention and installation efficiency compared to traditional static face seal products. These custom-designed seals fit into complex groove patterns without needing to be stretched or retained, and are engineered to withstand
Multi-Market Sealing Solutions
Parker's offers a variety of established and cutting-edge molding technologies,; manufacturing products that function as sealing and/or isolation devices. These products can consist of elastomeric or metal/plastic retained elastomeric combinations, and are offered in a broad range of materials.
Oil & Gas Operations
Parker offers degradable materials for use in oil and gas operations to create high pressures in hydraulically fractured wells. They can minimize well intervention by keeping wells flowing and preventing blockages, saving considerable time and reducing costs.
Oil & Gas Operations
Parker's BRE technology is designed to replace HNBR, A-Type FKM, and AFLAS® seals for oil and gas applications as a one size fits alls solution. This simplifies material selection, delivering a wide compatibility spectrum, eliminating the need for specialized, costly options.
Life Sciences
Parker offers an array of materials and custom sealing options compliant with critical care and drug delivery devices needing USP Class VI, USP <87>, and ISO 10993 compliance.
Aerospace | CPI | Life Sciences | Oil & Gas | Semiconductor
ULTRA FFKMs offer the highest operating temperature range, the most comprehensive chemical compatibility, and the lowest off-gassing and extractable levels of any rubber material available on the market.
*FF156 has only a 3 week lead time.*
Automotive | Heavy Truck
We provide sealing solutons in critical components for both internal combustion engines (ICE) and electric vehicles (EV) to maintain electrical integrity and protect against environmental hazards.
Case Studies
Dive into the world of advanced sealing solutions with our expertly curated newsletters, where we chart the journey from blueprint to final product. At Parker, our engineering prowess stands behind the success of top-tier manufacturers navigating the dynamic landscape of today's industries. We're at the forefront of expanding global reach and enhancing operational excellence. Our arsenal? An extensive array of O-rings, bespoke sealing innovations, and the forefront of material science. Discover how we tackle a myriad of applications and challenges, setting new benchmarks in sealing technology.
Interactive Digital Handbook
Discover the enhanced Parker O-Ring eHandbook, designed to elevate the customer experience by transforming the traditional static PDF into an interactive, user-friendly tool. Key features include engaging animations, real material test snippets, and direct links to streamline the sales process. User
Find custom sealing solutions to your application pains by exploring our recommendation guide.
Welcome to the Parker Seal Solutions eGuide. We're here to make sure you find the best sealing solutions for your application pain whether it be gland limitations, installation improvements, or custom retaining gaskets. Our material and design expertise is at your fingertips.
ORD 5700
Since its initial release, the Parker O-Ring Handbook (ORD 5700) has been a staple on the reference shelves of enineers and seal suppliers worldwide. This handbook contains extensive information building on the basis of sealing elastomer properties, typical O-ring applications, and static and dynamc
ORD 5712
Parker's O-Ring Material Offering Guide (ORD 5712) is a condensed, pocket-size version of the industry leading seal catalog, the Parker O-Ring Handbook (ORD 5700). The abridged version is filled with quick references to material recommendations, gland design and extrusion charts, and AS568 sizes/tol
Mobile inPHorm
Take the guesswork out of O-ring design and selection with Mobile inPHorm. This web based mobile app offers material recommendations, fluid compatibility, and gland/seal calculations (standard sizing design analysis). Recommended for basic design analysis.
*Perfotms best in Edge
O-Ring Selector
O-Ring Selector is a sophisticated sizing calculator with added features for estimating thermal expansion, chemical volume swell and compressive load force (uses imperial and standard sizing design analysis). Recommended for advanced users.
Failure Analysis
Identifying and preventing seal failure is critical to minimizing downtime. Utilize our Leak Troubleshooting web-based app to help you pinpoint your application issues to increase the safety and cost efficiently of your sealing products.
Parker offers an array sealing solutions for a multitude of applications and markets. From standard O-rings to custom molded shapes and extruded and spliced profiles, we offer solutions to all of your application designs. Check out our resources page for other helpful sealing catalogs.