Our Carbon Footprint
George Klapsinos, Applications Engineer, Manager, talks about Parker Lord's long history of water-based adhesives.
Webinar On-Demand
Aqueous adhesives are water based adhesives formulated using a mixture of high molecular weight polymer emulsions, pigments and curatives in a water based medium. Solvent based adhesives consist of pigments and curatives with dissolved polymers in a solvent solution. While the chemical composition of solvent based and aqueous Chemlok systems is similar, handling requirements differ.
Choose your water based adhesive by the type of elastomer to be bonded. Consider surface preparation; cure cycles; required environmental and chemical resistance; part geometry; color and conductivity requirements; and application methods which affect the primer and adhesive choice. Click on the chart to see what water based adhesive will best for your applications.
The near-silent electronic vehicle has made the importance of noise reduction an even greater factor in ensuring passenger comfort. With our weatherstrip and glass water-based coatings and adhesives, not only can you increase the lifetime of automotive sealings, but you can also reduce those annoying squeak and itch noises.
Looking for frequently asked questions about water-based adhesives? You've found the right place. Our technical support teams, scientists, and application engineers have developed a comprehensive list of answers to some of the top questions we get asked.
In today's environmentally conscious world, sustainability is more than just a buzzword—it's a critical initiative across numerous markets and industries. Reducing our carbon footprint is a common goal and one effective way to achieve this is by lowering CO₂ emissions and Volatile Organic Compounds (VOCs). A promising approach to this is the adoption of water-based technologies in place of traditional solvent-based solutions.
Call Us at 877-275-5673