Weatherstrip & Glass Coatings - Elastomer Process Materials Division | Parker US
weatherstrip sealing on car window

Increase the lifetime of automotive sealings and significantly contribute to passenger comfort by reducing squeak and itch noises, with our weatherstrip coatings, flock adhesvies and glass encapsulation adhesives.

Reduce Noise & Increase Passenger Comfort with Weatherstrip & Glass Coatings and Adhesives

To enhance passenger comfort, OEMs want to eliminate engine noises, automotive component vibrations, or other road noises. The coatings and flock adhesives used on sealing profiles for doors, windows, trunks, sunroofs, and more, can help in reducing the overall noise within the vehicle. Parker-LORD Sipiol coatings and Flocksil/Flocklok flock adhesives not only provide excellent noise reduction but improve the overall sealing durability, providing the end customer with a quiet, dry, and dependable ride.

reduce noise webinar

The Science Behind a Quiet, Dry, Dependable Ride

Our one- and two-component weatherstripping Sipiol coatings are formulated to withstand challenging environments while lowering the coefficient of friction between the elastomer and the glass and the car coating and/or plastic parts. Working in concert with a Flocklok/Flocksil adhesives to insulate automotive windows, the results are dramatic reductions in noise, dirt and moisture intrusion, sealing wear and more.

Reduce Noise & Increase Passenger Comfort

Our globally available coatings and flock adhesives considerably extend the lifetime of automotive sealings. They withstand the harshest environmental and chemical impacts, reducing squeak and itch noises and contributing to overall passenger comfort. We help you meet the most demanding substrate and surface requirements over a range of applications. Our team will work together closely with yours to support you throughout the product selection and implementation processes, ensuring you meet the industry-specific needs of your OEM customers.

weatherstrip coatings webinar

Not sure which coatings you need? Talk with one of our experts.

Call Us at 877-275-5673