Semiconductor | division English sites
Parker Image

For today's semiconductor market, contamination control is critical to maximizing device yields. Advanced filtration is removing increasingly smaller particles and organics from every gas and chemical used in production, so you can be assured we understand the need for ultra high purity (UHP) components in fabrication tool applications. 

Bonded Technology Solutions

We've perfected zero bond deformation technology to vulcanize UHP elastomers to thermoplastic or metal substrates. 

Using ultra pure materials and cleanroom manufacturing protocols iin expertly controlled process conditions, we manufacture highly engineered bespoke UHP composite sealing solutions for semiconductor fabrication tools. 

Parker Image

Zero Deterioration Bond Strength

Parker's materials experts and process engineers have developed bonding and molding technolocies to produce sealing systems in which bonding strength sees zero deterioration with ULTRA FFKM up to 250°C –including enhanced bond strength retention beyond 250°C, delivering unparalleled performance even at sustained temperature extremes.

Parker Image

Ultra High Purity (UHP) Elastomers

Parker's ULTRA™ perfluorinated elastomers offer excellent compression set resistance and superior thermal stability.

Their compatibility with a wide range of harsh chemistries and rating for use in challenging high pressure and vacuum conditions making them the ideal sealing solution for semiconductor fabrication processes.at sustained temperature extremes.

Semiconductor fabrication

Proven Application Successes

Parker advanced bonding technology has engineered successes in the most critical applications:

  • Slit valves
  • Gate valves
  • Isolation, poppet, and throttle valves
  • Electro-chemical deposition rings
  • End effector wafer transports
  • Gas and liquid manifolds replacing multiple o-rings
  • Low-closure force atmospheric sealing factory interfaces
Parker Image

Dramatically extend seal life

UHP Gate Valve Doors

Continuing to extend seal life dramatically over the OEM door design, the Parker UHP gate valve door unites the strengths of Parker exclusive UHP elastomers, advanced bonding technology and a uniquely engineered sealing element to decrease particle generation and increase resistance against dynamic mechanical wear and chemical attack.

Parker Image

Optimize wafer contact

End Effectors

Used in the transfer of wafers, either by vacuum or by friction, our end effectors feature a custom engineered seal chemically bonded to the end effector blade. The bonded seal is engineered to reduce particle generation and optimize wafer contact area, ensuring consistent wafer transfer, cycle after cycle.

Parker Image

Lower particle count

UHP Slit Valve Doors

At the forefront of slit valve door innovation since their design inception, Parker continues to reduce total cost of ownership with our engineered seal designs and bonding technology, dramatically lowering particle count and increasing seal life (10x) versus conventional doors and OEM bonded doors.

Parker Image

Integral Seals™

Electrochemical Plating Contact Ring Solutions

These seals are engineered to optimize wafer-edge exclusion and provide repeatable sealability during the electrochemical plating process. The design consists of low-extractable Parker ultra-high purity (UHP) elastomers chemically bonded to thermoplastic or corrosion-resistant metal rings, exemplifying Parker’s superior bonding technology.

Parker Image