We manufacture medical grade products that meet quality requirements and customer dimensional specifications in ISO 13485 facilities in Mexico, California, and Indiana in either clean environment or ISO Class 8 cleanrooms.
Parker specializes in medium to high volume liquid silicone injection molding, conventional high consistency silicone rubber and organic rubber injection molding and compression molding.
We process commercial medical grade silicone base materials, proprietary formulations as well as custom compounded materials..
With presses ranging in size from 28 tons to 300 tons, we provide medium- to high-volume semiautmatic, automatic cold-runner and conventional runner liquid injection molding (LIM/LSR) to medical and life science customers.
Our competency includes complete capabilities to mold horizontal and vertical high consistennncy silicone and organic rubber by way of injection and compression molding methods.
We also perform high volume organic rubber ‘flashless” vacuum transfer molding with proprietary high-cavitation tooling. Our capabilities include components that are manufactured in either a clean environment or in ISO Class 8 cleanrooms.
In addition to commercial medical silicones, we can provide custom compounds and proprietary formulations from medical grade base materials that include:
With horizontal and vertical molding presses ranging from 28 tons to 500 tons, we offer medium-to high-volume injection and insert molding of precision components in a range of commercially available engineered materials.
Parker offers medium to high volume insert and over-molding capabilities including plastic inserts, metal inserts (wire, tubing, needles), organic rubber, silicone and suture thread.
As a process driven lean enterprise, we work alongside customers to thoroughly identify and and resolve issues to achieve smooth transition from concept to production, assembly, and successful launch.
For product identification, tracking, anti-counterfeiting, or where compliance with the machine-readable requirement of the U.S. FDA's Unique Device Identifier (UDI) Final Rule is needed, Parker has proven and patented techniques for embedding RFID technology into molded medical components during fabrication.
Our thermoplastics offering includes:
• ABS
• Acrylic
• EVA
• Nylon
• Polycarbonate
• PE
• PPE
• PPSU
• PEEK
• PVC
• TPE/ TPU
With in-house extrusion capabilities, we offer biomedical and pharmaceutical OEMs a wide range of medical grade single and multi-lumen tubling as well as x-ray opaque extrusions and radiopaque striping.
We specialize in both medical grade silicone and non-occluding coil wire reinforced (spring encapsulated) silicone tubing used in a variety of applications.
Tubing and extruded profiles are manufactured to your dimensional specifications. The most commonly used medical grade tubing sizes as well as custom-sized tubing with ID's ranging from 0.012" to 1.0" are available with desired wall thickness.
Tubing can be extruded and cut to length to your specific application needs and custom configured to include printing, striping, punching, and finished assembly.
Extrusions are provided in either peroxide and platinum-cured formulations from materials that meet USP Class VI standards and ISO Class 8 cleanrooms. They are compatible with autoclave, ethylene oxide, or gamma radiation sterilization methods.
Our materials offering includes:
USP Class VI
For healthcare and life science applications, we offer biomedical and pharmaceutical OEMs a wide range of medical grade materials that meet USP Class VI requirements for biocompatibility, including thermoplastics, silicone elastomers, and USP <381> Compliant Polyisoprenes
Processing Methods
Read the high level discussion illustrating three different methods of manufacture for silicone medical products: profile extrusion, compression molding, and injection molding.