Structural Acrylic Adhesives | division English sites
Parker Image

当社のアクリル系構造用接着剤は、ベアメタル、複合材料、および多くの熱可塑性材料に接着することが証明されています。室温での優れた硬化速度と最小限の表面処理の組み合わせにより、アクリル系接着剤は自動および手動アセンブリプロセスの両方に理想的な選択肢となります。

お問合せメール: NVH092GAInfoJapan@parker.com

 


Product                      

Description   

Work  Time

Handling    Time    

High Strength Metal Bonding
 
Maxlok T3 Bonds prepared and unprepared metals, composites and plastics, high impact resistance, high peel strength, non-sag,resistance to indirect UV exposure, excellent environmental resistance, withstands e-coat and powder coat cycles if bonds are supported stress free.
 
3-5 min 6-8 min
Maxlok T6 6-9 min 20-24 min
Maxlok T18 18-24 min 48-72 min
Specialty Metal Bonding 850 Bonds prepared and unprepared metals and engineered plastics, toughened structural adhesive, high impact, peel and fatigue resistance, low temperature environments, 100% elongation, non-sag, withstands e-coat and powder coat cycles when bonds are supported stress free. 6-10 min 18-24 min
852 20-25 min 50-70 min
810 Low Read-Through (LRT) adhesive for bonding metals and engineered plastics, ideal for glossy and flexible substrates, low exotherm, low shrinkage, withstands e-coat and powder coat cycles when bonds are supported stress free. 8-12 min 20-25 min
General Purpose Metal Bonding 403

Bonds prepared and unprepared metals, engineered plastics and FRP, recommended for all types of metal assemblies, excellent cold impact and environmental resistance, withstands e-coat and powder coat cycles when bonds are supported stress free, UL 746C certified.

 

2-4 min 4-6 min
406 6-10 min 12-17 min
410 20-30 min 60-120 min
201 Bonds prepared and unprepared metals, plastics and ceramics, selfleveling, flows into hard-to-reach places 5-8 min 12-16 min
202 1-2 min 2-4 min
204 Bonds prepared and unprepared metals and plastics; non-sag 6-8 min 20-30 min
206 Bonds prepared and unprepared metals, plastics and ceramics 12-14 min 45-60 min
Composite and Cross-Bonding  606 Bonds composites, cross bonds metals to plastics and composites, fast set, non-sag 6-10 min 16-24 min
661 Bonds composites, cross bonds metals to plastics and composites, non-sag, excellent for long work time, large beads and gap filling applications 11-19 min 45-55 min
663 45-75 min 130-160 min