Recreational Vehicles & Marine | division English sites
Parker Image

LORD 構造用接着剤は、4輪バギー(ATV)、キャンピングカー、ボート、ジェットスキーでの実績があります。

お問合せメール: NVH092GAInfoJapan@parker.com

5 Benefits of Using Adhesives for Recreational and Marine Vehicles

Ideal applications are aluminum and galvanized front panel, roof, sidewall and door panel bonding. Our adhesives improve aesthetics, strength and eliminate leak points, making it easier to apply logos and advertisements while reducing aftermarket service due to improved product quality.

 

  1. Ability to bond dissimilar substrates
  2. High performance, two-component sealants
  3. High adhesion, durability leads to long service life
  4. Increased output through reduced cycle times vs. traditional welding and joining methods
  5. Reduced maintenance requirements due to less leaks
Parker Image
Parker Image
Parker Image
RV driving under the starry night sky

Case Study and Testimonial

Read how one off-road adventurist is going the distance by using LORD structural adhesives for his recreational vehicle that could travel through deserts, jungles and other harsh environments.