The Parflex hoses listed below are not the only hoses that will work in these applications but they are some of the most popular. The 563TJ thermoplastic hose features 3000 psi across all sizes and the best low length change under pressure (+/- 1%).
Forestry Equipment with Arms | Construction Forklift | Commercial Forklift | Commercial Forklift in Freezers | |
Side Shifter | 563TJ | 563TJ | 55LT | 55LT |
Power Tilt | 563TJ | 563TJ | 55LT | 55LT |
Power Steering | 563TJ | 563TJ | 55LT | 55LT |
Mast Hook-Up | 563TJ | 563TJ | 53DM | 53DM |
Pump Supply | 594TJ | 594TJ | 594TJ | 594TJ |
Joy Stick | 510D | 510D | 510D | 53DM |
Mast Lines | 563LT | 563LT | 563LT | 563LT |
Vertical Mast Lifts
Boom Lifts
Organize Hose Routing
See how Parflex solved a hose installation problem on a skid steer assembly line and helped the customer reduce costs.
Parker's low temperature thermoplastic hydraulic hoses feature optimum performance in cold temperatures, especially for applications requiring flexibility in cold climates with temperatures as low as -70°F. If your equipment requires a very low temperature pulley hose, Parflex suggest considering a low temp hose for the side shifter or fork tilt function also.
Hose on hose abrasion.
Parflex solves this problem by providing bonded hoses which eliminate hose on hose abrasion, twisting and tangling. Bonding allows the hoses to act as one hose.
The 563TJ TOUGHJACKET hose is a major player in boom hose. The low length change under pressure, (+/- 1%), means a 50 foot hose only leaves 6 inches of excess hose when the boom retracts rather than 24 inches compared to many boom hoses.
Aerial Lift Non-Conductive |
Aerial Work Platform |
Telescopic Booms |
Airline Ground Support |
|
Boom Single or |
560TJ 590TJ |
HFS2R D6R 563TJ 594TJ |
563TJ 563LT |
|
Outrigger Lines | 563TJ | 55LT | 55LT | |
Below Rotation Pressure & Return Lines |
HFS2R D6R 563TJ 594TJ |
563TJ | 55LT | 55LT |
Pilot Lines |
||||
Diagnostic Lines |
56DH | |||
Hydraulic Brakes |
|
HLBD02 | ||
General Hydraulics |
||||
Lubrication Lines Turret |
|
Grease Hose HLB/HLBD |
Non-Conductive Aerial
Aerial Work Platforms
Airline Ground Platforms
Parflex offers resources that may help you find the answers to your most challenging material handling problems.
Parker’s thermoplastic high pressure hoses are setting the bar for cleanliness, abrasion resistance, low length change under pressure, and long, continuous lengths.
Parflex custom designed hose solutions, such as HCR collapse resistant hose, enables tighter routings and easier installation.
Parker Hannifin Parflex Division
N.A. | Ravenna, OH USA