With only six hoses, customers can quickly select the ideal hose based on working pressure. Then, they can easily select the fitting with a choice between Parker’s versatile 43 Series or the high pressure 77 Series. GlobalCore hoses are offered in Standard Cover, ToughCover, and SuperTough Cover. Parker’s tested design provides customers worldwide with durability, ease of use, performance and support, and simplifying their hose inventory to one product and one supplier.