When wasted seconds mean wasted money, you need to power your mining operations with equipment you can count on. Parker's complete line of industrial hose ensure your mine can keep up with demand. Parker’s hoses not only dramatically improve uptime, they also come backed by services designed to help you reduce inventory expenses, get replacement parts faster, and improve safety.
Parker's product line of industrial transfer hose provides solutions for use in surface and underground mine applications, such as dust suppression, pressure washer, and water suction and discharge. Many hoses incorporate MSHA flame resistant hose covers to minimize fire hazards. Parker's industrial hose offers abrasion resistant and provides longer life in this abrasive environment compared with the original high pressure hose.
Constant Working Pressure Hoses are designed to meet the most common working pressures within the mining industry. Choosing a constant working pressure hose simplifies the selection process no matter what hose diameter.
Suction and Return Line Hoses manufactured by Parker meet a wide range of suction and return applications requirements. Constructed with an oil- and weather-resistant synthetic rubber cover, these hoses are reinforced with multiple layers of fiber spiral and one helical wire.
Parker’s 811 hose is a suction and return line hose that has a working pressure range of 62-300 PSI which is designed for high temperature applications.
Parker’s 811HT hose is a suction and return line hose that has a working pressure range of 62-300 PSI which is designed for high temperature applications.
Parker's 881 hose is a suction and return line hose that has a working pressure range of 62-300 PSI which is designed for high temperature applications.
Equipment/Engine Service Hoses provide maximum efficiency when considering coolant, fuel line, suction and return line hose.
E-Z Form GS Greek Corrugated General Service Suction Hose is a flexible hose designed for transfer of air, coolant, mild chemicals and water in industrial and mobile applications to 257°F and 75 psi.
Parker designed Super-Flex FL-7 Barrier Fuel Line Hose for engine fuel supply in applications to 257°F and 100 psi.
E-Z Form MP Greek Corrugated Multipurpose Oil Resistant Suction Hose is an extremely flexible hose designed for refined fuels and oil transfer in applications to 250°F and 75 psi.
Hydraulic Low-temperature Hoses are designed specifically to excel in brutal operating conditions of extreme cold. Parker's low-temperature hoses are rated as low as -70° F. These No-Skive hoses use Parker's standard 43, 71 or 79 Series steel and stainless steel fittings and easy-to-use Parkrimp style crimping system.
Parker’s 472LT hose is a hydraulic low-temperature hose with a pressure range of 2500-5800 PSI in different sizes, designed specifically to excel in the brutal operating conditions of the extreme cold.
Parker’s 722LT hose is a hydraulic low-temperature spiral hose with a pressure range of 2500-4000 PSI in different sizes, designed specifically to excel in the brutal operating conditions of the extreme cold.
Parker's 792LT hose is a hydraulic low-temperature hose with a working pressure of 6000 PSI in all sizes, designed specifically to excel in the brutal operating conditions of the extreme cold.
General and Multiple Purpose Service Hoses provide safe, productive transfer of air, water, mild chemicals, fuel and oil.
Jiffy Push-On/Push Lock Oil Resistant Multipurpose Rubber Hose is designed to transfer air, mild chemicals, oil, water and refined fuels such as biodiesel, diesel, ethanol and gasoline in applications to 212°F and 300 psi.
GST II is a general purpose rubber hose designed for air compressor and shop air hose systems, transfer of mild/diluted chemicals, and water in applications to 212°F and 300 psi.
MPT II Nonconductive Multipurpose Oil Resistant Hose is designed for transfer of air, mild chemicals, oil and water in applications to 212°F and 300 psi.
Series 7095 MPT II Nonconductive Multipurpose Oil Resistant Hose provides excellent service across multiple applications. The hose is electrically nonconductive, protecting operators from electrical shock.
Parker designed its Water Service Hose specifically for irrigation, layflat, pressure washer, and spray. Dust suppression applications require high quality hose to control dust without the need for expensive extraction systems or chemical additives.
GST II is a general purpose rubber hose designed for air compressor and shop air hose systems, transfer of mild/diluted chemicals, and water in applications to 212°F and 300 psi.
Stinger II High Pressure Wire Braid Multipurpose Oil Resistant Hose is designed for air, mild chemicals, oil and water in applications to 212°F and 1000 psi.