LORD® Micro-Mounts® provide protection from shock and vibration at the electronic board level. These are high-performance isolators small enough and soft enough to protect individual electronic components allowing isolation at the circuit board level.
Made of BTR® (Broad Temperature Range) Silicone bonded to stainless-steel, these mounts are ideal for applications requiring consistent performance at extreme temperatures.
Micro-Mounts are perfect for severe applications requiring extended service life, such as:
Well intervention tools: well tractors and production logging tools
Wireline tools: open-hole and cased hole tools
LWD and MWD electronics: probe and collar-based tools
Subsea applications: control modules and electronics packages
Surface equipment electronics: electronic control packages and acquisition systems
Any printed circuit board (PCB)
Features and Benefits
Direct replacement for hard standoffs or potting
Consistent performance at high temperatures – 350F continuous (400F peak)
Multiple threads and end-fittings available to meet your needs
Easy installation – available in Nut/Nut, Post/Nut and Post/Post