A military transport aircraft, military cargo aircraft or tanker is a military-owned transport aircraft used to support military operations by airlifting troops, military equipment, and supplies including fuel. Transport aircraft are crucial to maintaining supply lines to bases and often used for civilian emergency relief missions by transporting humanitarian aid.
For the last 67 years, Parker Aerospace has proudly provided the hydraulic muscle for the Boeing B-52 Stratofortress. With the long-range bomber fleet undergoing a significant revitalization that includes its Commercial Engine Replacement Program (CERP), Parker Aerospace is extending its hydraulic power role by supplying its proven and reliable engine-driven pump (EDP) for the aircraft into the 2050s.