Solutions - Instrumentation Products Division | Parker US
SOLUTIONS: Parker Instrumentation Products Division - Leading with Purpose

Parker Instrumentation Products Division

The Instrumentation Products Division provides highly engineered pressure and temperature process control instrumentation and systems. These range from compression tube fittings, cone and thread fittings, needle valves, ball valves, compact stream switching valves to modular process to instrument valve packages. These items are all developed and manufactured to increase our customer's up-time, maintain safety, improve production and quality control. 

Solution: Leak Path Reduction

Leak Path Reduction

Parker's leak path reduction solutions aim to minimize the number of connections and reduce fugitive emissions in small bore tubing assemblies. These solutions enhance equipment uptime, reduce HSE incidents and costs, and ensure environmental compliance. Discover our valves with fully integrated tubing connections, manifolds, close coupling systems and more.

Solution: Corrosion Control

Corrosion Control

Parker's advanced corrosion control solutions have been specifically designed for industries such as oil and gas, power generation, and chemical production. Our material science-based approach offers corrosion-resistant systems that ensure equipment integrity in high-pressure and high-temperature applications. This ultimately extends the life of the equipment, reducing the overall cost of ownership.

Solution: Connection Solutions

Connection Solutions

Parker provides high-performance tubing connections designed for pressures ranging from vacuum to 150,000 psi (10,300 bar) and temperatures between -423°F and 1200°F (-253°C and 650°C). Our solutions accommodate sizes up to 2" (50.8mm) and feature an extensive array of connector technologies in a wide selection of materials. 

Solution: Analytical Solutions

Analytical Solutions

Parker offers reliable solutions for process analytics, with products designed for sample extraction, conditioning and return. Our valves and regulators deliver accurate control of pressure, flow, and temperature while also minimizing emissions to the atmosphere. These solutions contribute to a reduced overall cost of ownership.

Solution: Marine Solutions

Marine Solutions

Parker's cryogenic valves, along with an extensive range of instrumentation and analytical solutions for the marine industry, are specifically designed to operate in extreme sub-zero temperatures, reaching as low as -253°C (-423°F). Trusted by major shipyards building LNG carriers, FLNGs, and FSRUs, our solutions ensure safety and compliance in challenging marine applications.

Solution: Cryogenic Solutions

Cryogenic Solutions

Parker offers advanced cryogenic industrial solutions for ultra-low temperatures, reaching as low as -253°C (-423°F). Explore our comprehensive offerings, which include a wide range of valves and connections for building complete cryogenic systems. Ensure safety and maintain product integrity with Parker's cryogenic expertise.