GlobalCore Hose
The GlobalCore hose system is designed to provide a high-performance, cohesive hose and fitting system for a wide range of applications. The system includes six different hose types, each with a constant working pressure ranging from 1,000 psi to 6,000 psi. The hoses are available in four different cover options, including Standard, Tough Cover, Super Tough Cover, and our new Critical Protection Cover to provide additional protection against abrasion, wear, and tear.
Hose Products Division is launching a SOS - Search, Order, Ship program for select industrial hose families. The SOS program is exclusively for distributors selling cut or assembled hoses to other distributors that lack the capabilities or stock to do this work. The program is especially valuable for prototypes and one-off opportunities when the distributor calling on the end user may not have the stock to fill the order but someone else in the Parker network does. Watch our video.
Our Critical Protection (CP) cover offers increased impact damage and abrasion resistance allowing for longer hose life, increase in productivity, and more up time Our Critical Protection (CP) cover offers increased impact damage and abrasion resistance allowing for longer hose life, increase in productivity, and more up time.
Parker Hose Products Division works closely with industry experts to design and manufacture hoses and accessories that meet the unique needs of multiple markets. Our customers appreciate the intrinsic value of our products and our employees’ professional expertise.
Global Footprint, Local Suppor
Need a hydraulic hose assembly or hydraulic hose fittings? Parker’s worldwide distribution network makes it convenient to get the parts you need, either over the phone or at one of our Parker Stores. Locate the distributor nearest to you.
Designed to handle extreme bends while allowing full-flow, kink-free performance, E-Z Form hose effectively replaces pre-formed hoses in many applications — eliminating special design, tooling and fabrication costs. This flexible hose is available in a general service construction for coolant and water applications and in a multipurpose oil-resistant construction for drain, fuel fill and oil suction/return lines.
Parker's PURE food grade hoses enable a clean and safe transfer of a wide variety of foods, beverages and sanitary materials. Our products are offered in a comprehensive range of constructions and also offer multiple colors, pressures, sizes and temperature capabilities to meet customer needs.
Looking for quick links to our product literature and resources? Check out our FAQ page here and visit our resources center.