Our OEM customers replace and supplement welds with structural adhesives and mechanical fasteners to bond metal-to-metal or cross-bond various materials including composites and thermoplastics. Bonding clips and brackets improves cycle time. Since Roll Over Protection Structures (ROPS) cannot be cut or welded, bonding components to ROPS cabs during in-plant or dealer installed options maintains structural integrity. Using LORD adhesives allows you to:
Our structural adhesives replace welds, rivets, screws and other traditional fastening methods in the assembly of cabs, hoods, doors and panels.
Structural adhesives are not your ordinary house-hold glue. They're designed to support loads and improve manufacturing processes. Explore the markets these adhesives are used.
What are acrylic adhesives and why should I use them? Learn all there is to know about these adhesives in our next blog series on glue.
View our comprehensive LORD structural adhesives selector guide showcasing all our acrylic, urethane and epoxy adhesive selections, along with the proper applicator and mix tips needed.