The SciLog® FD System has been specifically designed to automate the filtration and dispense of bulk drug substance offering a safe and consistent process. The system has the flexibility to meet the specific needs of your process. A fully enclosed single-use flowpath ensures that your operators are protected from potent molecules and your product is protected from contamination. The recipe driven interface minimizes training requirements while standardized manifolds reduce supply chain complexity.
White Paper
This article examines the product development cycle of a system for bulk filtration of active pharmaceutical ingredients (APIs), how this development progressed from generation one to two, and the lessons learned along the way.
Case Study
There is no ”one size fits all” approach for biopharmaceutical manufacturing facilities. Every site is different and can come with its own set of constraints, which means integrating a filtration system into a customer’s site isn’t always straightforward.
Video
Watch our video to learn more about the journey of your biopharmaceutical product through your process and how to protect it at the bulk fill stage when its value is highest.
Blog post
Sometimes, simple errors or avoidable mistakes and damage can have huge ramifications if a high-value final product is lost. Read how to best protect your product:
Parker utilizes the latest technologies and extensive engineering and process expertise to advance bioprocessing with our PureTain® single-use solutions.
The use of automation in running complex single use processes has many benefits including improving process control and consistency, increasing speed, and reducing human error deviations.
From clarification and bioburden reduction to sterile filtration and Mycoplasma removal, Parker offers a range of liquid and gas filters for all your filtration requirements. Filters can be incorporated into our SciLog® single-use systems to enhance process control and increase productivity.
Parker’s single-use sensors for pressure, temperature and conductivity measurement enhance bioprocess control and safety making them fundamental for monitoring critical applications such as virus filtration, ultrafiltration and diafiltration and bulk drug dispense.
Learn More
Explore Parker's range of solutions by taking a closer look at our bioprocessing applications.