Bellows valves are integral components in systems that handle gases and other fluids. A bellows is essentially a flexible, accordion-like component that expands and contracts to allow movement while maintaining a hermetic seal. The bellows is typically made from a durable, corrosion-resistant material like stainless steel, and its design enables it to withstand high pressures and temperatures.
When operated, bellows valves expand or contract to enable the valve to open or close. The bellows design allows for high-flow capacity while maintaining an optimized form factor. Bellows valves effectively control the flow of gases or other fluids within the system. They can be opened or closed to start or stop the flow, or partially opened to regulate the flow rate. The hermetic seal created by the bellows valves ensures that the fluid path is isolated from the atmosphere, preventing contamination and ensuring the purity of the gases.
Bellows valves are instrumental in addressing several challenges in semiconductor manufacturing. One of their primary functions is controling fluid or gas flow within the system. Given the complex nature of semiconductor manufacturing, precise control over the flow of gases or fluids is crucial. Bellows valves, with their ability to start, stop, or regulate the flow rate, provide this necessary control, ensuring that each stage of the process receives the appropriate amount of fluid or gas.
Additionally, bellows valves greatly reduce the risk of contamination. In semiconductor manufacturing, even the slightest contamination can lead to significant product defects or failures. Bellows valves are designed with a flexible metal bellows that creates a hermetically sealed environment. This design ensures the isolation of the fluid path, significantly reducing contamination risk and ensuring the purity of the gases or fluids
A specific use case of bellows valves can be found in bulk gas delivery systems. The process requires control over a large volume of facility gases, such as hydrogen, oxygen, argon, nitrogen, and helium to be distributed across the facility.
Parker Veriflo offers the following bellows valve options depending on your application requirements and needs.
Stay tuned for a blog on bellows valves. In the meantime, check out our other blogs.
Stay tuned for resources on bellows valves. In the meantime, check out our other product catalogs.