Parker's Seal-Lok O-Ring Face Seal (ORFS) Fittings and Adapters meet or exceed the requirements of both SAE J1453 and ISO 8434-3 and have international acceptance. It is an ideal hydraulic fluid connection solution across many markets due to its key advantages:
Seal-Lok ORFS fittings also come standard with the exclusive Trap-Seal which protects against O-ring fallout and O-ring pinch, both potential issues with the ORFS design. Additionally, Seal-Lok steel tube fittings and adapters come standard with ToughShield Plus zinc-nickel plating which resists red rust for up to 3,000 hours tested to ASTM B117/ISO 9227. Buy Seal-Lok Leak-Free Fittings Now.
Parker's Seal-Lok ORFS fittings and adapters are designed and engineered with innovative enhancements that ensure the most superior leak-free connections for customer's applications, minimizing downtime and maximizing their bottom lines.
Parker's patented Trap-Seal design prevents o-ring fallout during shipping and assembly, as well as prevents seal pinch during assembly - the two most common ORFS issues.
Parker's exclusive Robust Port Stud on adjustable SAE ports is manufactured with a longer locknut virtually eliminating washer damage and potential leaks, as well as making assembly virtually mistake-proof.
Maximizing the benefits of the ORFS fitting design, Parker created two new versions. Seal-Lok for CNG provides industry-approved fuel conveyance in natural gas applications. Seal-Lok Xtreme’s patented metal seal achieves leak-free connections in extreme temperatures, perfect for LNG or cryogenic.
ToughShield Plus, Parker's standard zinc nickel plating on all steel tube fittings & adapters, resists red rust significantly longer than other commercially available plating technologies. It extends fitting service life, decreases corrosion migration to adjacent components, and reduces maintenance.
FastSeal connection technology is a revolutionary new way to make fast, leak-free O-ring face seal (ORFS) tube connections without the need for brazing or flanging equipment. Using Parker's new patent-pending FastSeal, you'll only need a wrench and your tube. FastSeal combines Parker's robust bite ring and innovative seal dynamics to create a quick robust flat-face tube connection for Seal-Lok ORFS fittings. Currently available in sizes 1/4", 3/8", 1/2" and 3/4" OD carbon steel and 1/4", 3/8", and 1/2" OD stainless steel.
Click here to view FastSeal Assembly Instructions or click on a part number below to get more information and to find your local distributor.
From precision-engineered O-ring face seal tube fittings and adapters to time-saving tube fabrication equipment, Parker delivers reliable solutions to a diverse range of industries and applications. Parker's engineers are always striving to create new products and innovative enhancements to ensure that the customer's systems last longer. Find out more about how Parker's leak-free connection technology optimizes performance in the markets served.
The Resource section provides valuable content and tools for customers, including assembly instruction videos, literature and catalogs, fitting and equipment apps, CAD models, blog posts and technical articles and custom and rapid manufacturing options.
Need a hydraulic tube fitting or adapter, or tube fabrication equipment and tooling? Parker’s worldwide distribution network makes it convenient to get the parts you need, either over the phone or at one of our Parker Stores. Locate the distributor nearest to you.
What you need, when you need it.
Downtime is costly when you need parts. Parker's Rapid Service Unit (RSU) provides quotes quickly and delivers within 24 to 72 hours depending on the customers timetable.
Tell us about your application, request technical or engineering support, or send us your question about Seal-Lok O-Ring Face Seal Fittings and Adapters. Our customer specialists are ready to help.