Material Handling - Tube Fittings Division | Parker US
Safely and reliably store and transfer materials

In a wide-range of manufacturing applications, the ability to safely and reliably store and transfer materials is critical. Parker addresses this need with a full line of high-pressure, leak-free fluid connection products that help ensure the successful and compliant movement, storage, protection and control of materials throughout the process of manufacturing, distribution, consumption and disposal. Seal-Lok ORFS fittings do the job in high pressure, high vibration applications, while also fighting corrosion longer with ToughShield Plus plating.

Eliminate ORFS O-ring fallout and pinch

Trap-Seal was created to eliminate two common issues with O-ring Face Seal (ORFS) fittings: O-ring fall-out and pinch. With the patented trapezoidal-shaped seal in our Seal-Lok fittings and adapters, the potential for O-ring fallout during shipment or before assembly is eliminated, as is the potential of O-ring pinch during assembly. This means maximum assurance for leak-free connections. For more information click the product link below and read our blog, Forklift OEMs Prevent Warranty Claims with this Leak-Free Connection.

Eliminates ORFS O-ring fallout and pinch

ToughShield™ Plus

ToughShield™ Plus, featuring Parker's Zinc Nickel Plating Standard, protects against corrosion, improving the performance of tube fittings and adapters and reducing downtime—especially in the harsh environments of outdoor material handling equipment and those used at shipping ports.

Parker Image
Get answers to your Tube Fittings, Adapters and Tube Fabrication Equipment and Tooling questions

Get answers to your Tube Fittings, Adapters and Tube Fabrication Equipment and Tooling questions with our handy online resource. Find information about standards and conformance, CAD models, thread ID and fitting assembly, fitting system leaks, how-to guides and much more.

Tube Fittings & Adapters Assembly & Installation

Easily and quickly find the needed assembly torque and turn values and instructions to properly assemble your tube fittings and adapters. How-to assembly videos are also included on this mobile-friendly site.

Tube Fittings & Adapters Assembly & Installation

Not sure which tube fitting you need? Talk with one of our experts.