Hydrogen - Tube Fittings Division | Parker US
Parker Image

In response to the vital push towards sustainability, Parker has become a leader in the design and manufacture of products that utilize hydrogen. Hydrogen has no greenhouse gas emissions, making it the ideal alternative fuel for a variety of applications; however, it is imperative to design equipment with safe, reliable products tailored to the fuel’s unique attributes.

Parker Tube Fitting Division offers several products for a variety of hydrogen applications, from onboard vehicle gas systems, cryogenic storage, as well as infrastructure station builds and transfer lines.

Hydrogen Fuel Systems Create Unique Concerns

Leakage concerns top the reason why many transportation OEMs have yet to fully convert to hydrogen. These concerns not only relate to work safety but also to potential downsides on the very environment that greener fuel sources like hydrogen are supposed to protect. Read our expert tips for safe handling and minimizing leaks.

Parker Image

Robust. Reliable. Reusable.

The flat face design of Seal-Lok fittings, combined with our Parflange tube end process, creates leak-free connections fast and effectively, for both H35 (350 bar) and H70 (700 bar) pressure classes. On the port side, Parker does offer a special 700 bar design that features an enhanced sealing arrangement and approved O-ring compounds that meet the demands of high-pressure hydrogen service. This is the only 700 bar adjustable fitting in the market

Take a closer look at our hydrogen product line now.

Hydrogen Product Solutions from Parker

Not sure which tube fitting you need? Talk with one of our experts.