Space leadership - Space leadership | Parker US
Advanced air mobility aircraft

Exceptional performance is the single standing requirement for any product that is delivered into space. Parker Stratoflex brings the highest level of expertise in quick disconnect couplings and hose assemblies for every space application we are associated with.

Pioneering spaceflight even before Apollo

Beginning in 1957, Parker products were part of the Scout Missile program. As the missiles were fired from the launch pad, Parker T-Zero couplings separated and sealed as designed. More than 150 Parker Stratoflex part numbers have won acceptance on the Space Shuttle and over 500 additional Parker Stratoflex part numbers have earned their place on the International Space Station.

 

When talking about the world standard, only one quick-disconnect and hose assembly supplier offers performance that is out of this world. Parker Stratoflex.

Parker Image

Rockets and missiles

Stratoflex products are used in fluid systems on expendable launch vehicles ranging from early missiles to the Delta IV-EELV. System fluids run the gamut from simple low-pressure gaseous nitrogen and flight control hydraulics to hazardous monopropellant fluids and oxidizers including nitrogen tetroxide, hydrogen peroxide and hydrazine. A long history of collaborative efforts and experiences with NASA, the U.S. and International space system contractors has given Stratoflex the background and ability to provide extensive, knowledgeable support to our launch vehicle customers.

Parker Image

Satellites and space probes

Whether orbiting the Earth or venturing to the outer reaches of the Solar System, Stratoflex products are used in critical applications requiring reliability over the lifespan. Water boiler systems, thermal control systems, pre-launch monopropellant Systems, and attitude control systems rely on the long life and reliability Stratoflex products are known for.

Parker Image

Space station

External applications for Stratoflex products include liquid ammonia, water, and FC-72 thermal control systems, high pressure gaseous oxygen and nitrogen. Internal applications involve thermal control water, Waste recovery management, vacuum systems, high- and low-pressure gaseous nitrogen, high- and low-pressure gaseous oxygen, active rack isolation systems, passive rack isolation systems, JEM birthing mechanism and the sample delivery system. Stratoflex products help maintain the smooth, safe and reliable operation of these critical systems in virtually all modules of the Station.

Parker Image
Parker Image

Specialists in engine fluid conveyance systems, SPD partners with airframe and engine providers to craft customized solutions for each application, integrating everything from hoses, couplings, swivels, regulators, and fuses to fuel lines, main landing gear hydraulics, and galley cooling into best-in-class systems. Developing such innovative and high-performance systems requires a fluid conveyance partner with a mindset for continuous improvement, which is why Stratoflex has embraced its zero defects program (ZDP).