Engine systems pedigree - Engine systems pedigree | Parker US
Parker Image

Stratoflex provides you with the shortened lead times, lower costs, and value you'd expect from a business partner, plus smart fluid conveyance solutions for engine systems.

Pedigree of engine solutions

Parker Aerospace hydraulics power a broad range of narrow- and wide-body commercial aircraft, with systems and subsystems on programs that include:

  • Boeing 787 Dreamliner: sole flex-tube fluid conveyance supplier for the General Electric GEnx engine
  • Pratt & Whitney F135: Flex tube fluid conveyance system provider for the F-35 Lightning II engine
  • Rolls-Royce: Trent XWB engine build-up hydraulics fluid conveyance; Trent 1000 and XWB, and BR725 high-temperature flex hoses
Parker Image
Global Solutions from Parker's SSO division

Featured product

Proven high temperature, high pressure, and zero-leak metal-metal fittings providing unmatched reliability in aerospace fluid conveyance systems. Developed initially for the demanding performance requirements of NASA, Parker Stratoflex invented the original “beam seal” Dynatube design for high-temperature, high-pressure aerospace systems. Parker Stratoflex’s Dynatube fittings have been proven through decades of testing, development, and installation in nearly every aerospace application. 

Featured Product

Bent tube assembly

A bent tube assembly is a fluid conveyance (skydrol and other hydraulic fluid, oil, fuel, and air) custom designed, specifically bent for the engine or airframe where it is installed. Metal tubing with fittings are custom-bent to fit into the configuration required by the application. 

Parker Image
Parker Image

Featured Blog

Challenged by the industry to advance the fire protection of hoses used in aircraft engine applications, engineers at the Parker Aerospace Stratoflex Products Division have used standard, low-cost materials to create a high-temperature flexible hose (HTFH) that redefines hose life expectancy. Constructed with a robust, stainless steel outer braid that is superior to a silicone fire sleeve for abrasion and chafing, HTFH has an insulating layer that acts as a fire sleeve.