ZoomLock Push - Sporlan Division | Parker US
Close-up shot of a modern climate control unit against the background of a brick wall of the facade of a house outside. Air conditioner on the wall with space for text. Air compressor

Helping your business win MORE business.™

HVACR pros know that time is money. ZoomLock PUSH push-to-connect refrigerant fittings eliminates brazing, flames, fire spotters, or risks from installing traditional HVACR fittings. ZoomLock PUSH offers a way for contractors to connect refrigerant lines in seconds, boosting efficiency while providing the safety and reliability you expect from Parker.

ZoomLock PUSH is ideal for Residential AC, HP, Mini-split and Refrigeration installations. Optimized and Removable options available.

ZoomLock PUSH Refrigerant Push Fittings for HVACR

No Flame, No Torch, No Nitrogen, No Tool

Parker's ZoomLock® PUSH refrigerant fittings is a push-to-connect technology approved for HVACR operating pressures up to 870 psi. The technician can quickly connect piping with no torch, no hot-work permits, and no fire safety equipment. ZoomLock PUSH allows contractors to make secure leak-free connections. No brazing torch needed. No press tools or jaws are necessary. Connect copper with a simple PUSH with no problem.

Parker Image

Get Your ZoomLock Refrigerant Press Fittings Training Here!

ZoomLock Training provides an introduction to ZoomLock MAX Refrigerant Press Fittings and ZoomLock PUSH Refrigerant Push Fittings, with a focus on proper preperation, installation and use. This includes the essential “5 Steps to Prep,” the “Key Steps for Safety,” detailed tubing preparation information, techniques to confirm a correct crimp, and answers to frequently asked questions

Parker Image

CASE STUDIES

Why Partner with Us?

Discover why our customers partnered with Parker Sporlan

We believe in the power of collaboration with our partners throughout the life cycle of each product. Our team consists of strategic problem-solvers focused on maximizing and minimizing rish with each of your investments.

 

Parker Image