ZoomLock Max - Sporlan Division | Parker US
Parker Image

Helping your business win MORE business.™

ZoomLock MAX refrigerant press fittings eliminate brazing, flames, fire spotters, or risks from installing traditional HVACR fittings. ZoomLock MAX has a 15-year warranty and offers a way for contractors to connect refrigerant lines in seconds, boosting efficiency while providing the safety and reliability you expect from Parker Sporlan.

ZoomLock MAX refrigerant press fittings are ideal for Residential AC, HP, Mini-split, and Refrigeration installations.

ZoomLock MAX Refrigerant Press Fittings for HVACR

No Flame, No Torch, No Nitrogen

ZoomLock® MAX Refrigerant Press Fittings are a press-to-connect technology approved for HVACR operating pressures up to 700 psi. The technician can quickly connect refrigerant piping with no torch, no hot-work permits, and no fire safety equipment. ZoomLock MAX provides a clean, leak-proof connection in seconds. With a simple press, you can impact your company's bottom line by saving time with ZoomLock MAX Refrigerant Press Fittings. Also, the one-piece fittings are reliably secure, leak-proof, and more repeatable than brazed connections — so there's no compromise on quality or performance.

Parker Image

ZoomLock MAX Refrigerant Press Fittings Compatibility Video

There are lots of options for the refrigerant press market. This video will help you understand what jaw you need and what fittings you need to move forward and be successful. Not all refrigerant jaws and refrigerant fittings are interchangeable. For your safety, it is always essential to ensure your entire press system aligns with all of the available options in the market. Listen to Mackenzie as she explains that you only use ZoomLock MAX jaws with ZoomLock MAX fittings.

Parker Image

Get Your ZoomLock Refrigerant Press Fittings Training Here!

ZoomLock Training provides an introduction to ZoomLock MAX Refrigerant Press Fittings and ZoomLock PUSH Refrigerant Push Fittings, with a focus on proper preperation, installation and use. This includes the essential “5 Steps to Prep,” the “Key Steps for Safety,” detailed tubing preparation information, techniques to confirm a correct crimp, and answers to frequently asked questions

Parker Image

CASE STUDIES

Why Partner with Us?

Changing the way you connect refrigerant lines!

ZoomLock MAX refrigerant press fittings have proven to be a game-changer in the HVACR industry, significantly reducing installation time and costs for contractors and businesses alike. In various case studies, HVACR professionals have reported remarkable efficiency gains by eliminating the need for brazing and hot work permits. One notable case involved a commercial refrigeration project where a contractor was able to complete the installation in just a fraction of the time compared to traditional methods. 

ZoomLock MAX is not just a fitting; it’s a strategic investment that helps businesses thrive in a competitive market.

Parker Image

Common Questions

ZoomLock MAX FAQs

Can I use press fittings for refrigerant lines? YES. A report from the ASHRAE Research Projects (RP-1808) suggests that press-connect fittings are among the most reliable methods for joining refrigerant pipes.

 

Where do I crimp ZoomLock MAX refrigerant fittings for HVACR? Crimp with the jaw straddling directly over the o-ring section of the ZoomLock MAX fitting.

 

Does ZoomLock MAX work on both hard and soft copper? YES. ZoomLock MAX is a press fitting system for use with hard, half-hard, or annealed copper tube conforming to EN12735-1 or ASTM-B280.

 

What is the difference between the press jaws for ZoomLock MAX and press jaws for other HVACR and plumbing press fittings? ZoomLock MAX fittings can only be connected with jaws/ tools designed for use with ZoomLock MAX products.

Want to to learn more about ZoomLock MAX refrigerant press fittings? Contact a Parker Sporlan Applications Engineer to help meet your challenge.

Parker Image