Parker's EB Series is the industry standard for quick couplings set by the National Fire Protection Association (NFPA). Designed and built for the Universal Emergency Breathing Safety System (UEBSS), these versatile couplings provide immediate access to a breathable air supply via a buddy breather.
Parker's RGX Series couplings are built to withstand the extreme temperature environment that is required of the self-contained breathing apparatus (SCBA) widely used in the fire rescue community. These quick couplings are directly interchangeable with existing couplings manufactured to the NFPA 1981 requirements.
Parker's 503 Series quick couplings provide rapid connection and disconnection of the cylinder on the self-contained breathing apparatus (SCBA). Ideal for use on transfill systems, the 503 Series is a convenient and easy way to connect cylinder bottles to firehouse systems for refill.
Parker's Pressure Relief Valve makes it easy to maintain pressure to safely prevent over-pressurization and supports downstream equipment protection on the self-contained breathing apparatus (SCBA). The pressure relief valve is in full compliance with National Fire Protection Association (NFPA) standards.