SCBA Applications - Quick Coupling Division | Parker US
Parker Image

Parker quick connect couplings meet NFPA standards and enable convenient and easy cylinder connections for SCBA and firehouse systems.

IDEAL FOR VARIOUS SCBA APPLICATIONS

The self-contained breathing apparatus (SCBA) have multiple connections that require quick connect couplings that meet NFPA standards. Parker’s couplings, flow and pressure control valves are used in various applications on SCBA Packs.

SCBA

Air cylinder coupling on the self-contained breathing apparatus (SCBA) enables rapid connection and disconnection of the breathing air tanks and easily connects to transfill systems.

SCBA

Parker’s SCBA quick couplings are directly interchangeable with other couplings manufactured to the NFPA 1981 requirements and they perform beyond the cold temperature parameters of the industry standard.