The QuickFit Oil Change System has everything you need:
Faster
The QuickFit system's 3-step process is a more standardized solution. Utilizing one connection per compartment results in less variability during routine maintenance. Benefits include:
Cleaner
The QuickFit valve connects directly from the vehicle to final containment for complete control. That means no leaks, no spills, and no clumsy oil pans. When used properly, QuickFit:
Safer
The ergonomic, QuickFit system allows for easier access, which simplifies the oil-change process. This helps keep workers clean, safe, and more produ
Parker’s QuickFit Oil Change System makes oil changes for engines and machinery a faster, cleaner, and safer process. Routine maintenance oil changes can bring a multitude of challenges: