PIONEER HOSE AND FITTINGS

Pioneer hose and fittings have been tested and approved and meet stringent industry standards worldwide.

GETTING THE JOB DONE RIGHT

There is a tremendous amount of pressure to continuously adjust with the evolving application requirements in the agricultural industry. There is constant push for higher pressures, smaller outside diameters, tighter bend radiuses, and more durable cover stocks to extend hose life. We’ve got rubber covered hoses that are an exceptional value. Need a hose that can take the heat? We’ve designed hoses for that. Looking for a hose to handle the most demanding conditions? No problem. We have hoses made specifically for high temperatures, tight bending and abrasive environments.

All of these hoses exceed various industry specifications including SAE, EN, DIN or ISO. Many of our new hoses are designed to meet the ISO 18752 specification, which allows customers to choose a hose by pressure range, not construction. Hoses in this product family simplify the specification process as well as reduce the compliance complexity on a global platform.

Along with the Pioneer hose, all fittings have been tested and approved, and meet stringent industry standards worldwide. Learn more about our featured products and contact us with any questions.

 

HOSE OVERVIEW CHART

 

HOW TO READ HOSE CHART

Parker Global Core