Pioneer Crimping Equipment - Quick Coupling Division | Parker US
Parker Crimpers

Parkrimp crimpers are easy to use for safe and reliable high performance hose assemblies.

HOSE ASSEMBLIES ARE EASY WITH THE PARKRIMP SYSTEM

Since its introduction in 1980, the Parkrimp family of crimping machines has led the industry in ease of use and rugged durability. When it comes to hose assemblies, no one puts it all together like Parker. From high-volume productivity to portable on-site assembly, we offer a variety of crimping machines, No-Skive hoses, and No-Skive fittings to meet your needs.

With Parkrimp equipment, anyone can make factory quality hose assemblies quickly, easily, and cost effectively. Parkrimp machines are simple to operate and they're built to provide years of dependable service. Seven Parkrimp models – an entire family of crimpers – are available to meet your bench-mounted or portable needs, crimping straight or bent stem fittings from 1/4" to 2"