The Farmer's Choice Since 1949
The Pioneer brand represents quality and value, and our hose, fittings and equipment have become products of choice for farmers around the globe.
Parker's inline hydraulic check valves are now being engineered to regulate fuel pressure in class 8 trucks. Working with truck OEMs, Parker engineers can customize these one-way valves to the required specifications of engines to regulate the amount of fuel delivered to the engine.
Parker’s SensoControl products stand at the forefront of connected device innovation, offering measurement tools that enhance productivity and efficiency. These devices deliver precise measurements for a variety of parameters, allowing for swift, informed decisions.
SensoControl’s advanced monitoring and diagnostics detect issues early, minimizing downtime and protecting valuable equipment. Designed for seamless integration, SensoControl keeps your industrial systems running smoothly and efficiently.
Faster, Cleaner, Safer: Parker's QuickFit Oil Change System is unlike anything else available. It radically transforms oil changes with a faster, cleaner and safer approach. The QuickFit System eliminates oil spills and greatly reduces safety hazards. A single connection point simplifies the oil change process, combining ease of use with comprehensive functionality.
Setting the Industry Standard for Interchangeable Couplings: In 2018, the National Fire Protection Association (NFPA) selected a Parker quick coupling design to adopt as the industry standard for manufacturers to follow for designing and building interchangeable couplings. A universally standard coupling compatible across all new and existing SCBA gear ensures firefighters will not have to remove their facepiece during an air supply malfunction or failure.