The Torqmotor Series brings the latest technology to deliver a variety of gerotor hydraulic motors forlight duty, medium duty and heavy duty applications.
We offer a line of integrated hydrostatic transmissions for off highway vehicles consisting of a hydrostatic pump, motor, oil, filter, reservoir, and valving.
Ideal for heavy duty hydrostatic applications requiring maximum life and optimum anti-wear protection for the components of today's advanced hydrostatic drive systems.
Parker offers efficient solutions with quiet hydraulic pumps, forklift pump motors, electric forklift motors, and a wide selection of hydraulic gear motors for material handling equipment.
Any company that builds a product should be very mindful of their material handling operations. The faster a product is moved from one point to another, the faster the product can be sold. The sooner components can arrive onsite, the sooner they can be integrated into a final design. The more efficiently materials are handled, the more successful the business will be.
Parker gear pumps and motors are designed to offer smooth, reliable operation over the life of the final product. Life tested at over 1,000,000 cycles, Parker gear pumps are designed with your operation in mind.
These low maintenance products can reduce downtime, meaning more product can be moved. More product shipped translates to increased revenue. Available in cast iron, for more rugged applications, and aluminum, for cost-sensitive applications, gear pumps can service multiple applications across the material handling market. Be sure to reach out to an applications engineer with any questions